List of remote function calls for remote service run.
Path: imaging/itt_server_remote
◆ AEWB_COMMAND
RPC Commands application can send to AEWB.
| Enumerator |
|---|
| AEWB_CMD_GET_2A_PARAMS | |
| AEWB_CMD_SET_2A_PARAMS | |
| AEWB_CMD_MAX | |
| AEWB_CMD_FORCE32BITS | |
◆ IttRemoteServer_Init()
| int32_t IttRemoteServer_Init |
( |
| ) |
|
Function to initialize remote ITT server.
- Returns
- 0 in case of success error otherwise
◆ IttRemoteServer_DeInit()
| int32_t IttRemoteServer_DeInit |
( |
| ) |
|
Function to de-initialize remote ITT server.
- Returns
- 0 in case of success error otherwise