![]() |
TI J721E Imaging User Guide
|
Sensor Specific Auto Exposure Dynamic Parameters.
Data Fields | |
| IssAeRange | exposureTimeRange [MAX_AE_DYN_PARAMS] |
| IssAeRange | analogGainRange [MAX_AE_DYN_PARAMS] |
| IssAeRange | digitalGainRange [MAX_AE_DYN_PARAMS] |
| uint32_t | numAeDynParams |
| IssAeRange | targetBrightnessRange |
| uint32_t | targetBrightness |
| uint32_t | threshold |
| uint32_t | exposureTimeStepSize |
| uint32_t | enableBlc |
| IssAeRange IssAeDynamicParams::exposureTimeRange[MAX_AE_DYN_PARAMS] |
range of exposure time in nanoseconds
| IssAeRange IssAeDynamicParams::analogGainRange[MAX_AE_DYN_PARAMS] |
range of sensor gain, 1024 = 1x
| IssAeRange IssAeDynamicParams::digitalGainRange[MAX_AE_DYN_PARAMS] |
range of ISP Digital gain, 256 = 1x
| uint32_t IssAeDynamicParams::numAeDynParams |
Number of Valid Entries in above arrays
| IssAeRange IssAeDynamicParams::targetBrightnessRange |
range of target brightness
| uint32_t IssAeDynamicParams::targetBrightness |
target brightness value
| uint32_t IssAeDynamicParams::threshold |
threshold for not using history brightness information
| uint32_t IssAeDynamicParams::exposureTimeStepSize |
step size of exposure time adjustment
| uint32_t IssAeDynamicParams::enableBlc |
TRUE enables Backlight compensation, disabled otherwise