![]() |
TI J721E Imaging User Guide
|
Structure containing control parameters for 2A State Information.
Structure containing control parameters
Data Fields | |
| uint32_t | size |
| uint32_t | controlCmd |
| uint32_t AlgItt_ControlParams::size |
Size of the structure
| uint32_t AlgItt_ControlParams::controlCmd |
Plugin defined control command Mutex to protect read/write 2A state parameters