![]() |
TI J721E Imaging User Guide
|
Macros | |
| #define | MAX_LINE_SIZE (128) |
Functions | |
| static int32_t | get_next_line (char *buf, char *line_str, uint8_t max_line_len) |
| void | itt_ctrl_cmdHandlerIssDevCtrl (char *cmd, uint32_t prmSize) |
| Handler for command "dev_ctrl". Generic device control. Function callback passed to network_api utils. Must comply with the syntax of NetworkCtrl_Handler. More... | |
Variables | |
| static uint8_t | cmd_param_dev_ctrl [CMD_PARAM_SIZE] |
| static char | line_str [MAX_LINE_SIZE] |
| static char | line_str_out [MAX_LINE_SIZE] |
| #define MAX_LINE_SIZE (128) |
|
static |
|
static |
|
static |
|
static |