TIOVX User Guide

Detailed Description

Miscellaneous objects static configuration values.

Defines

#define TIVX_ERROR_MAX_OBJECTS   (30u)
 Max number error objects supported.
 
#define TIVX_EVENT_QUEUE_MAX_SIZE   (256u)
 Max size of event queue.
 
#define TIVX_KERNEL_MAX_PARAMS   (32u)
 Max parameters in a kernel This is required to be <= 32 per framework requirements.
 
#define TIVX_KERNEL_MAX_OBJECTS   (128u)
 Max number kernel objects supported.
 
#define TIVX_META_FORMAT_MAX_OBJECTS   (512u)
 Max number meta format objects supported.
 
#define TIVX_MODULE_MAX   (16u)
 Maximum possible modules in system.
 
#define TIVX_PARAMETER_MAX_OBJECTS   (48u)
 Max number parameter objects supported.
 
#define TIVX_DATA_REF_Q_MAX_OBJECTS   (128u)
 Max number data reference queue objects supported.