![]() |
TIOVX User Guide
|
Graph static configuration values.
Defines | |
| #define | TIVX_GRAPH_MAX_SUPER_NODES (8u) |
| Max possible super nodes in graph. | |
| #define | TIVX_GRAPH_MAX_DELAYS (8u) |
| Max possible delays in graph. | |
| #define | TIVX_GRAPH_MAX_HEAD_NODES (8u) |
| Max possible head nodes in graph. | |
| #define | TIVX_GRAPH_MAX_PIPELINE_DEPTH (16u) |
| Max possible pipeline depth of a graph. More... | |
| #define | TIVX_GRAPH_MAX_LEAF_NODES (16u) |
| Max possible leaf nodes in graph. | |
| #define | TIVX_GRAPH_MAX_PARAMS (16u) |
| Max possible parameters in graph. | |
| #define | TIVX_GRAPH_MAX_DATA_REF_QUEUE (96u) |
| Max data ref queue in graph. | |
| #define | TIVX_GRAPH_MAX_NODES (128u) |
| Max possible nodes in graph. | |
| #define | TIVX_GRAPH_MAX_DATA_REF (512u) |
| Max possible data references in a graph. | |
| #define | TIVX_GRAPH_MAX_OBJECTS (256u) |
| Max number graph objects supported. | |
| #define | TIVX_GRAPH_MAX_PARAM_REFS (8u) |
| Max number of associated references for a graph parameter. | |
| #define TIVX_GRAPH_MAX_PIPELINE_DEPTH (16u) |
Max possible pipeline depth of a graph.
Definition at line 112 of file tivx_config_j721s2.h.