![]() |
Perception Tool Kit (PTK) API Guide
|
Stereo OG Map creation process - OG Parameters.

Data Fields | |
| int32_t | xGridSize |
| int32_t | yGridSize |
| int32_t | xMinRange |
| int32_t | xMaxRange |
| int32_t | yMinRange |
| int32_t | yMaxRange |
| int32_t | xGridNum |
| int32_t | yGridNum |
| int16_t | thCnt |
| int16_t | thObjCnt |
| int16_t | maxNumObject |
| int16_t | cNeighNum |
| int32_t PTK_Alg_StereoOG_CreateOGParams::xGridSize |
x grid size
| int32_t PTK_Alg_StereoOG_CreateOGParams::yGridSize |
y grid size
| int32_t PTK_Alg_StereoOG_CreateOGParams::xMinRange |
Min X range in mm
| int32_t PTK_Alg_StereoOG_CreateOGParams::xMaxRange |
Max X range in mm
| int32_t PTK_Alg_StereoOG_CreateOGParams::yMinRange |
Min Y range in mm
| int32_t PTK_Alg_StereoOG_CreateOGParams::yMaxRange |
Max Y range in mm
| int32_t PTK_Alg_StereoOG_CreateOGParams::xGridNum |
| int32_t PTK_Alg_StereoOG_CreateOGParams::yGridNum |
| int16_t PTK_Alg_StereoOG_CreateOGParams::thCnt |
grid threshold for occupied/non-occupied decision
| int16_t PTK_Alg_StereoOG_CreateOGParams::thObjCnt |
object grid threshold for occupied/non-occupied decision
| int16_t PTK_Alg_StereoOG_CreateOGParams::maxNumObject |
Maximum number of objects to be detected
| int16_t PTK_Alg_StereoOG_CreateOGParams::cNeighNum |
Number of neighboring grids to check for connected component analysis