![]() |
PDK API Guide for J721S2
|
Data Fields | |
| Fvid2_DrvOps | fvidDrvOps |
| uint32_t | isRegistered |
| uint32_t | numInst |
| uint32_t | numVirtContUsed [CSIRX_INSTANCE_ID_MAX] |
| CsirxDrv_VirtContext | virtContext [CSIRX_INSTANCE_ID_MAX][CSIRX_NUM_VIRTUAL_CONTEXT] |
| CsirxDrv_InstObj | instObj [CSIRX_INSTANCE_ID_MAX] |
| Csirx_PlatformData | platData |
| Csirx_InitParams | initParams |
| Fvid2_TimeStampFxn | getTimeStamp |
| struct Udma_EventObj | masterEvent |
| Fvid2_DrvOps CsirxDrv_CommonObj::fvidDrvOps |
FVID2 driver ops.
| uint32_t CsirxDrv_CommonObj::isRegistered |
FVID2 registration complete flag.
| uint32_t CsirxDrv_CommonObj::numInst |
Number of valid instance.
| uint32_t CsirxDrv_CommonObj::numVirtContUsed[CSIRX_INSTANCE_ID_MAX] |
Number of virtual context used
| CsirxDrv_VirtContext CsirxDrv_CommonObj::virtContext[CSIRX_INSTANCE_ID_MAX][CSIRX_NUM_VIRTUAL_CONTEXT] |
Virtual context objects.
| CsirxDrv_InstObj CsirxDrv_CommonObj::instObj[CSIRX_INSTANCE_ID_MAX] |
Capture instance objects.
| Csirx_PlatformData CsirxDrv_CommonObj::platData |
Platform data structure.
| Csirx_InitParams CsirxDrv_CommonObj::initParams |
Capture instance initialization parameters
| Fvid2_TimeStampFxn CsirxDrv_CommonObj::getTimeStamp |
Get timestamp function.
| struct Udma_EventObj CsirxDrv_CommonObj::masterEvent |
UDMA Master event handle.