FFTLIB User Guide
c7120/FFTLIB_utility.cpp File Reference

Go to the source code of this file.

Functions

template<typename accumulateType >
void FFTLIB_CN_initDynamicRange (FFTLIB_initDynamicRange_type initDynamicRange, accumulateType temp)
 
template void FFTLIB_CN_initDynamicRange (FFTLIB_initDynamicRange_type initDynamicRange, int32_t temp)
 
template void FFTLIB_CN_initDynamicRange (FFTLIB_initDynamicRange_type initDynamicRange, int64_t temp)
 
template<>
void FFTLIB_CN_initDynamicRange (FFTLIB_initDynamicRange_type initDynamicRange, uint32_t temp)
 
template<>
void FFTLIB_CN_initDynamicRange (FFTLIB_initDynamicRange_type initDynamicRange, uint64_t temp)
 

Variables

int64_t FFTLIB_CN_dynamicRangeMin
 
int64_t FFTLIB_CN_dynamicRangeMax
 

Function Documentation

◆ FFTLIB_CN_initDynamicRange() [1/5]

template<typename accumulateType >
void FFTLIB_CN_initDynamicRange ( FFTLIB_initDynamicRange_type  initDynamicRange,
accumulateType  temp 
)

Definition at line 63 of file c7120/FFTLIB_utility.cpp.

◆ FFTLIB_CN_initDynamicRange() [2/5]

template void FFTLIB_CN_initDynamicRange ( FFTLIB_initDynamicRange_type  initDynamicRange,
int32_t  temp 
)

◆ FFTLIB_CN_initDynamicRange() [3/5]

template void FFTLIB_CN_initDynamicRange ( FFTLIB_initDynamicRange_type  initDynamicRange,
int64_t  temp 
)

◆ FFTLIB_CN_initDynamicRange() [4/5]

template<>
void FFTLIB_CN_initDynamicRange ( FFTLIB_initDynamicRange_type  initDynamicRange,
uint32_t  temp 
)

Definition at line 81 of file c7120/FFTLIB_utility.cpp.

◆ FFTLIB_CN_initDynamicRange() [5/5]

template<>
void FFTLIB_CN_initDynamicRange ( FFTLIB_initDynamicRange_type  initDynamicRange,
uint64_t  temp 
)

Definition at line 94 of file c7120/FFTLIB_utility.cpp.

Variable Documentation

◆ FFTLIB_CN_dynamicRangeMin

int64_t FFTLIB_CN_dynamicRangeMin

Definition at line 52 of file c7120/FFTLIB_utility.cpp.

◆ FFTLIB_CN_dynamicRangeMax

int64_t FFTLIB_CN_dynamicRangeMax

Definition at line 53 of file c7120/FFTLIB_utility.cpp.