![]() |
SDL API Guide for J721S2
|
VTM temperature sensor band gap control.
This structure contains VTM temperature sensor control.
SDL_VTM_tsCtrl_valid_map SDL_VTM_Ctrlcfg::valid_map |
Valid control map for temperature sensor control parameters
SDL_VTM_tsCtrl_max_outrg_alert SDL_VTM_Ctrlcfg::maxt_outrg_alert_en |
Enable out-of-range event. This bit enables generation of the alert in case the given temperature sensors generates a temp code above a programmed max
SDL_VTM_tsCtrl_resetCtrl SDL_VTM_Ctrlcfg::tsReset |
Temp-Monitor control to reset all Temp-monitor digital outputs or allow operation of sensor
SDL_VTM_tsCtrl_singleshot_conv_stat SDL_VTM_Ctrlcfg::adc_stat |
Temp-Monitor control: ADC Start of Conversion. A transition from 0 to 1 starts a new ADC conversion cycle. The bit will automatically clear when the conversion has completed. This mode is not valid when already in continuous mode.
SDL_VTM_tsCtrl_mode SDL_VTM_Ctrlcfg::mode |
Temp-Monitor control: ADC Continuous mode. Setting this mode enables the VTM to continuously monitor the sensor automatically