![]() |
SDL API Guide for J721S2
|
Go to the source code of this file.
TOG instance | |
This enumerator defines the possible TOG instance | |
#define | SDL_TOG_INSTANCE_STOG0 0U |
#define | SDL_TOG_INSTANCE_STOG1 1U |
#define | SDL_TOG_INSTANCE_STOG2 2U |
#define | SDL_TOG_INSTANCE_STOG3 3U |
#define | SDL_TOG_INSTANCE_STOG4 4U |
#define | SDL_TOG_INSTANCE_STOG5 5U |
#define | SDL_TOG_INSTANCE_STOG6 6U |
#define | SDL_TOG_INSTANCE_STOG7 7U |
#define | SDL_TOG_INSTANCE_STOG8 8U |
#define | SDL_TOG_INSTANCE_STOG9 9U |
#define | SDL_TOG_INSTANCE_STOG10 10U |
#define | SDL_TOG_INSTANCE_STOG11 11U |
#define | SDL_TOG_INSTANCE_STOG12 12U |
#define | SDL_TOG_INSTANCE_STOG13 13U |
#define | SDL_TOG_INSTANCE_STOG14 14U |
#define | SDL_TOG_INSTANCE_STOG15 15U |
#define | SDL_TOG_INSTANCE_STOG16 16U |
#define | SDL_TOG_MAX_INSTANCE SDL_TOG_INSTANCE_STOG16 |
typedef uint8_t | SDL_TOG_Inst |
static uint32_t | SDL_TOG_baseAddress [SDL_TOG_MAX_INSTANCE+1U] |
#define SDL_TOG_INSTANCE_STOG0 0U |
NAVSS_TO_AC
#define SDL_TOG_INSTANCE_STOG1 1U |
AC_CFG
#define SDL_TOG_INSTANCE_STOG2 2U |
AC_CFG_TO_AC_CFG
#define SDL_TOG_INSTANCE_STOG3 3U |
RC_TO_HC2
#define SDL_TOG_INSTANCE_STOG4 4U |
RC_TO_HC2_
#define SDL_TOG_INSTANCE_STOG5 5U |
HC2_TO_HC
#define SDL_TOG_INSTANCE_STOG6 6U |
RC_TO_RC
#define SDL_TOG_INSTANCE_STOG7 7U |
IPPHY_TO_RTI
#define SDL_TOG_INSTANCE_STOG8 8U |
IPPHY_TO_IPPHY
#define SDL_TOG_INSTANCE_STOG9 9U |
MAIN_INFRA
#define SDL_TOG_INSTANCE_STOG10 10U |
PVU0_CFG
#define SDL_TOG_INSTANCE_STOG11 11U |
WKUP_VDC_INFRA
#define SDL_TOG_INSTANCE_STOG12 12U |
TIMEOUT_64B2
#define SDL_TOG_INSTANCE_STOG13 13U |
TIMEOUT_64B3
#define SDL_TOG_INSTANCE_STOG14 14U |
TIMEOUT_64B4
#define SDL_TOG_INSTANCE_STOG15 15U |
MCU_VDC_SOC
#define SDL_TOG_INSTANCE_STOG16 16U |
MCU_VDC_INFRA
#define SDL_TOG_MAX_INSTANCE SDL_TOG_INSTANCE_STOG16 |
Maximum
typedef uint8_t SDL_TOG_Inst |
|
static |