34 #ifndef SDL_SOC_RTI_H_ 35 #define SDL_SOC_RTI_H_ 57 #define INSTANCE_INVALID (0x0U) 88 #define SDL_RTI_MIN_INSTANCE SDL_INSTANCE_MCU_RTI0_CFG 89 #define SDL_RTI_MAX_INSTANCE (0xBU) 98 SDL_RTI1_CFG_BASE, SDL_RTI15_CFG_BASE, SDL_RTI16_CFG_BASE, \
99 SDL_RTI17_CFG_BASE, SDL_RTI28_CFG_BASE, \
100 SDL_RTI29_CFG_BASE, SDL_RTI30_CFG_BASE, SDL_RTI31_CFG_BASE,
INSTANCE_INVALID};
Definition: sdl_soc_rti.h:75
Definition: sdl_soc_rti.h:77
Definition: sdl_soc_rti.h:79
Definition: sdl_soc_rti.h:72
Definition: sdl_soc_rti.h:76
Definition: sdl_soc_rti.h:74
Definition: sdl_soc_rti.h:81
Definition: sdl_soc_rti.h:71
#define SDL_RTI_MAX_INSTANCE
Definition: sdl_soc_rti.h:89
Definition: sdl_soc_rti.h:78
SDL_RTI_instanceType
Definition: sdl_soc_rti.h:69
Definition: sdl_soc_rti.h:80
Definition: sdl_soc_rti.h:82
static uint32_t SDL_RTI_baseAddress[SDL_RTI_MAX_INSTANCE+1U]
Definition: sdl_soc_rti.h:97
#define INSTANCE_INVALID
Definition: sdl_soc_rti.h:57
Definition: sdl_soc_rti.h:84