SDL API Guide for J721S2
|
Typedefs | |
typedef uint32_t | SDL_VimIntrType |
This enumerator defines the possible interrupt types. Each source interrupt is either an active high level or active high pulse. More... | |
typedef uint32_t | SDL_VimIntrMap |
This enumerator defines the possible output interrupt types. Each source interrupt can be configured to drive either the IRQ or FIQ output signal. More... | |
vim interrupt groups. | |
#define | SDL_VIM_MAX_INTR_GROUPS (32U) |
#define | SDL_VIM_NUM_INTRS_PER_GROUP (32U) |
vim interrupt types | |
#define | SDL_VIM_INTR_TYPE_LEVEL ((uint32_t)0U) |
#define | SDL_VIM_INTR_TYPE_PULSE ((uint32_t)1U) |
vim interrupt maps | |
#define | SDL_VIM_INTR_MAP_IRQ ((uint32_t)0U) |
#define | SDL_VIM_INTR_MAP_FIQ ((uint32_t)1U) |
#define | SDL_VIM_INTR_MAP_ALL ((uint32_t)2U) |
#define SDL_VIM_MAX_INTR_GROUPS (32U) |
This enumerator defines the maximum interrupt groups in VIM.
#define SDL_VIM_NUM_INTRS_PER_GROUP (32U) |
This enumerator defines the number of interrupts per group in VIM.
#define SDL_VIM_INTR_TYPE_LEVEL ((uint32_t)0U) |
Interrupt source is a level interrupt type
#define SDL_VIM_INTR_TYPE_PULSE ((uint32_t)1U) |
Interrupt source is a pulse interrupt type
#define SDL_VIM_INTR_MAP_IRQ ((uint32_t)0U) |
Output interrupt is mapped to IRQ
#define SDL_VIM_INTR_MAP_FIQ ((uint32_t)1U) |
Output interrupt is mapped to FIQ
#define SDL_VIM_INTR_MAP_ALL ((uint32_t)2U) |
Output interrupt is mapped to IRQ or FIQ
typedef uint32_t SDL_VimIntrType |
This enumerator defines the possible interrupt types. Each source interrupt is either an active high level or active high pulse.
typedef uint32_t SDL_VimIntrMap |
This enumerator defines the possible output interrupt types. Each source interrupt can be configured to drive either the IRQ or FIQ output signal.