PDK API Guide for J721S2
|
Enet IOCTL expected param sizes.
Expected input and output argument sizes of an Enet IOCTL. This is useful for validation purposes only.
Data Fields | |
uint32_t | cmd |
uint32_t | inArgsSize |
uint32_t | outArgsSize |
uint32_t Enet_IoctlValidate::cmd |
Command id
uint32_t Enet_IoctlValidate::inArgsSize |
Expected size of IOCTL input argument (Enet_IoctlPrms.inArgsSize)
uint32_t Enet_IoctlValidate::outArgsSize |
Expected size of IOCTL output argument (Enet_IoctlPrms.outArgsSize)