![]() |
SDL API Guide for J7200
|
Maximum number of MPU regions available in R5F SS. | |
| #define | SDL_ARM_R5F_MPU_REGIONS_MAX ((uint32_t) 16U) |
| Number of R5 MPU region. More... | |
Arm R5F MPU sub-region disable control. | |
| #define | SDL_ARM_R5_MPU_SUB_REGION_ENABLE_ALL ((uint32_t) 0x0U) |
| Enable all sub-regions. More... | |
| #define | SDL_ARM_R5_MPU_SUB_REGION_0_DISABLE ((uint32_t) 0x1U) |
| Disable sub-region 0. More... | |
| #define | SDL_ARM_R5_MPU_SUB_REGION_1_DISABLE ((uint32_t) 0x2U) |
| Disable sub-region 1. More... | |
| #define | SDL_ARM_R5_MPU_SUB_REGION_2_DISABLE ((uint32_t) 0x4U) |
| Disable sub-region 2. More... | |
| #define | SDL_ARM_R5_MPU_SUB_REGION_3_DISABLE ((uint32_t) 0x8U) |
| Disable sub-region 3. More... | |
| #define | SDL_ARM_R5_MPU_SUB_REGION_4_DISABLE ((uint32_t) 0x10U) |
| Disable sub-region 4. More... | |
| #define | SDL_ARM_R5_MPU_SUB_REGION_5_DISABLE ((uint32_t) 0x20U) |
| Disable sub-region 5. More... | |
| #define | SDL_ARM_R5_MPU_SUB_REGION_6_DISABLE ((uint32_t) 0x40U) |
| Disable sub-region 6. More... | |
| #define | SDL_ARM_R5_MPU_SUB_REGION_8_DISABLE ((uint32_t) 0x80U) |
| Disable sub-region 7. More... | |
Arm R5F MPU region access permissions. | |
| #define | SDL_ARM_R5_ACC_PERM_NO_ACCESS ((uint32_t) 0x0U) |
| No accesses are permitted to MPU region. More... | |
| #define | SDL_ARM_R5_ACC_PERM_PRIV_RD_WR ((uint32_t) 0x1U) |
| Privileged accesses only. More... | |
| #define | SDL_ARM_R5_ACC_PERM_PRIV_RD_WR_USR_RD ((uint32_t) 0x2U) |
| Privileged read/write accesses and user read only. More... | |
| #define | SDL_ARM_R5_ACC_PERM_PRIV_USR_RD_WR ((uint32_t) 0x3U) |
| Full access to privileged and user modes. More... | |
| #define | SDL_ARM_R5_ACC_PERM_PRIV_RD_ONLY ((uint32_t) 0x5U) |
| Privileged read accesses only. More... | |
| #define | SDL_ARM_R5_ACC_PERM_PRIV_USR_RD ((uint32_t) 0x6U) |
| Read only accesses to privileged and user modes. More... | |
Arm R5F MPU region cache policy. | |
| #define | SDL_ARM_R5_CACHE_POLICY_NON_CACHEABLE ((uint32_t) 0x0U) |
| Cache Policy: Non-cacheable. More... | |
| #define | SDL_ARM_R5_CACHE_POLICY_WB_WA ((uint32_t) 0x1U) |
| Cache Policy: Write-back, write-allocate. More... | |
| #define | SDL_ARM_R5_CACHE_POLICY_WT_NO_WA ((uint32_t) 0x2U) |
| Cache Policy: Write-through, no write-allocate. More... | |
| #define | SDL_ARM_R5_CACHE_POLICY_WB_NO_WA ((uint32_t) 0x3U) |
| Cache Policy: Write-back, no write-allocate. More... | |
Arm R5F MPU region attributes. | |
| #define | SDL_ARM_R5_MEM_ATTR_STRONGLY_ORDERED ((uint32_t) 0x0U) |
| Memory type and cache policies: Strongly-ordered. More... | |
| #define | SDL_ARM_R5_MEM_ATTR_SHAREABLE ((uint32_t) 0x1U) |
| Memory type and cache policies: Shareable. More... | |
| #define | SDL_ARM_R5_MEM_ATTR_CACHED_WT_NO_WA ((uint32_t) 0x2U) |
| Memory type and cache policies: Outer and Inner write-through, no write-allocate. More... | |
| #define | SDL_ARM_R5_MEM_ATTR_CACHED_WB_NO_WA ((uint32_t) 0x3U) |
| Memory type and cache policies: Outer and Inner write-back, no write-allocate. More... | |
| #define | SDL_ARM_R5_MEM_ATTR_STRONGLY_NON_CACHED ((uint32_t) 0x4U) |
| Memory type and cache policies: Non cacheable. More... | |
| #define | SDL_ARM_R5_MEM_ATTR_CACHED_WB_WA ((uint32_t) 0x5U) |
| Memory type and cache policies: Outer and Inner write-back, write-allocate. More... | |
| #define | SDL_ARM_R5_MEM_ATTR_NON_SHAREABLE ((uint32_t) 0x6U) |
| Memory type and cache policies: Non-shareable Device. More... | |
| #define | SDL_ARM_R5_MEM_ATTR_MAX ((uint32_t) 0x7U) |
| This should be passed to configuration. More... | |
| #define SDL_ARM_R5F_MPU_REGIONS_MAX ((uint32_t) 16U) |
Number of R5 MPU region.
| #define SDL_ARM_R5_MPU_SUB_REGION_ENABLE_ALL ((uint32_t) 0x0U) |
Enable all sub-regions.
| #define SDL_ARM_R5_MPU_SUB_REGION_0_DISABLE ((uint32_t) 0x1U) |
Disable sub-region 0.
| #define SDL_ARM_R5_MPU_SUB_REGION_1_DISABLE ((uint32_t) 0x2U) |
Disable sub-region 1.
| #define SDL_ARM_R5_MPU_SUB_REGION_2_DISABLE ((uint32_t) 0x4U) |
Disable sub-region 2.
| #define SDL_ARM_R5_MPU_SUB_REGION_3_DISABLE ((uint32_t) 0x8U) |
Disable sub-region 3.
| #define SDL_ARM_R5_MPU_SUB_REGION_4_DISABLE ((uint32_t) 0x10U) |
Disable sub-region 4.
| #define SDL_ARM_R5_MPU_SUB_REGION_5_DISABLE ((uint32_t) 0x20U) |
Disable sub-region 5.
| #define SDL_ARM_R5_MPU_SUB_REGION_6_DISABLE ((uint32_t) 0x40U) |
Disable sub-region 6.
| #define SDL_ARM_R5_MPU_SUB_REGION_8_DISABLE ((uint32_t) 0x80U) |
Disable sub-region 7.
| #define SDL_ARM_R5_ACC_PERM_NO_ACCESS ((uint32_t) 0x0U) |
No accesses are permitted to MPU region.
| #define SDL_ARM_R5_ACC_PERM_PRIV_RD_WR ((uint32_t) 0x1U) |
Privileged accesses only.
| #define SDL_ARM_R5_ACC_PERM_PRIV_RD_WR_USR_RD ((uint32_t) 0x2U) |
Privileged read/write accesses and user read only.
| #define SDL_ARM_R5_ACC_PERM_PRIV_USR_RD_WR ((uint32_t) 0x3U) |
Full access to privileged and user modes.
| #define SDL_ARM_R5_ACC_PERM_PRIV_RD_ONLY ((uint32_t) 0x5U) |
Privileged read accesses only.
| #define SDL_ARM_R5_ACC_PERM_PRIV_USR_RD ((uint32_t) 0x6U) |
Read only accesses to privileged and user modes.
| #define SDL_ARM_R5_CACHE_POLICY_NON_CACHEABLE ((uint32_t) 0x0U) |
Cache Policy: Non-cacheable.
| #define SDL_ARM_R5_CACHE_POLICY_WB_WA ((uint32_t) 0x1U) |
Cache Policy: Write-back, write-allocate.
| #define SDL_ARM_R5_CACHE_POLICY_WT_NO_WA ((uint32_t) 0x2U) |
Cache Policy: Write-through, no write-allocate.
| #define SDL_ARM_R5_CACHE_POLICY_WB_NO_WA ((uint32_t) 0x3U) |
Cache Policy: Write-back, no write-allocate.
| #define SDL_ARM_R5_MEM_ATTR_STRONGLY_ORDERED ((uint32_t) 0x0U) |
Memory type and cache policies: Strongly-ordered.
| #define SDL_ARM_R5_MEM_ATTR_SHAREABLE ((uint32_t) 0x1U) |
Memory type and cache policies: Shareable.
| #define SDL_ARM_R5_MEM_ATTR_CACHED_WT_NO_WA ((uint32_t) 0x2U) |
Memory type and cache policies: Outer and Inner write-through, no write-allocate.
| #define SDL_ARM_R5_MEM_ATTR_CACHED_WB_NO_WA ((uint32_t) 0x3U) |
Memory type and cache policies: Outer and Inner write-back, no write-allocate.
| #define SDL_ARM_R5_MEM_ATTR_STRONGLY_NON_CACHED ((uint32_t) 0x4U) |
Memory type and cache policies: Non cacheable.
| #define SDL_ARM_R5_MEM_ATTR_CACHED_WB_WA ((uint32_t) 0x5U) |
Memory type and cache policies: Outer and Inner write-back, write-allocate.
| #define SDL_ARM_R5_MEM_ATTR_NON_SHAREABLE ((uint32_t) 0x6U) |
Memory type and cache policies: Non-shareable Device.
| #define SDL_ARM_R5_MEM_ATTR_MAX ((uint32_t) 0x7U) |
This should be passed to configuration.