![]() |
PDK API Guide for J7200
|
VSC8514 QSGMII Ethernet PHY.
Data Structures | |
struct | Vsc8514_Cfg |
VSC8514 PHY configuration parameters. More... | |
Functions | |
void | Vsc8514_initCfg (Vsc8514_Cfg *cfg) |
Initialize VSC8514 PHY specific config params. More... | |
Macros | |
#define | VSC8514_LED_NUM (4U) |
Number of LEDs available in the PHY. More... | |
#define VSC8514_LED_NUM (4U) |
Number of LEDs available in the PHY.
void Vsc8514_initCfg | ( | Vsc8514_Cfg * | cfg | ) |
Initialize VSC8514 PHY specific config params.
Initializes the VSC8514 PHY specific configuration parameters.
cfg | VSC8514 PHY config structure pointer |