![]() |
PDK API Guide for J7200
|
gptp clock data.
Data Fields | |
int32_t | domainNumber |
int32_t | portIndex |
int64_t | lastGmPhaseChange_nsec |
ClockIdentity | clockId |
ClockIdentity | gmClockId |
uint64_t | lastSyncReceiptTime_nsec |
uint64_t | lastSyncReceiptLocalTime_nsec |
int32_t | adjppb |
uint16_t | gmTimeBaseIndicator |
uint16_t | lastSyncSeqID |
uint8_t | gmsync |
uint8_t | domainActive |
uint8_t | lastGmFreqChangePk [sizeof(double)] |
int32_t gptpipc_clock_data::domainNumber |
int32_t gptpipc_clock_data::portIndex |
int64_t gptpipc_clock_data::lastGmPhaseChange_nsec |
ClockIdentity gptpipc_clock_data::clockId |
ClockIdentity gptpipc_clock_data::gmClockId |
uint64_t gptpipc_clock_data::lastSyncReceiptTime_nsec |
uint64_t gptpipc_clock_data::lastSyncReceiptLocalTime_nsec |
int32_t gptpipc_clock_data::adjppb |
uint16_t gptpipc_clock_data::gmTimeBaseIndicator |
uint16_t gptpipc_clock_data::lastSyncSeqID |
uint8_t gptpipc_clock_data::gmsync |
uint8_t gptpipc_clock_data::domainActive |
uint8_t gptpipc_clock_data::lastGmFreqChangePk[sizeof(double)] |