MCUSW
|
SPI log structure per job entry.
Data Fields | |
uint32 | timeStamp |
Spi_JobType | jobId |
Spi_SequenceType | seqId |
Spi_HWUnitType | hwUnitId |
uint32 Spi_JobLogEntryType::timeStamp |
Timestamp counter at which the job is scheduled
Spi_JobType Spi_JobLogEntryType::jobId |
Job ID of the scheduled job
Spi_SequenceType Spi_JobLogEntryType::seqId |
Sequence ID to which the job belongs
Spi_HWUnitType Spi_JobLogEntryType::hwUnitId |
HWUnit associated with the job