![]() |
MCUSW
|
SPI Job configuration structure.
Data Fields | |
Spi_JobPriorityType | jobPriority |
Spi_HWUnitType | hwUnitId |
Spi_JobEndNotifyType | Spi_JobEndNotification |
uint32 | channelPerJob |
Spi_ChannelType | channelList [SPI_MAX_CHANNELS_PER_JOB] |
Spi_JobPriorityType Spi_JobConfigType::jobPriority |
Job priority
Spi_HWUnitType Spi_JobConfigType::hwUnitId |
HWUnit associated with this job
Spi_JobEndNotifyType Spi_JobConfigType::Spi_JobEndNotification |
Job end notification callback fxn pointer
uint32 Spi_JobConfigType::channelPerJob |
Number of channels for this job. Should not be more than SPI_MAX_CHANNELS_PER_JOB
Spi_ChannelType Spi_JobConfigType::channelList[SPI_MAX_CHANNELS_PER_JOB] |
Channel index list