MCUSW
|
SPI Hardware unit configuration structure.
Data Fields | |
Spi_HWUnitType | hwUnitId |
boolean | enabledmaMode |
uint32 | dmaTxChIntrNum |
uint32 | dmaRxChIntrNum |
Spi_HWUnitType Spi_HwUnitConfigType::hwUnitId |
SPI HW unit to use
boolean Spi_HwUnitConfigType::enabledmaMode |
Enable SPI DMA Support per instance
uint32 Spi_HwUnitConfigType::dmaTxChIntrNum |
DMA TX channel interrupt number
uint32 Spi_HwUnitConfigType::dmaRxChIntrNum |
DMA RX channel interrupt number