![]() |
MCUSW
|
ADC log structure per FIFO error entry.
Data Fields | |
uint32 | timeStamp |
Adc_GroupType | groupId |
Adc_HWUnitType | hwUnitId |
uint32 Adc_FifoErrLogEntryType::timeStamp |
Timestamp based on 32-kHz Synchronized Timer (COUNTER_32K) at which the FIFO error occurred
Adc_GroupType Adc_FifoErrLogEntryType::groupId |
Group ID which caused FIFO error
Adc_HWUnitType Adc_FifoErrLogEntryType::hwUnitId |
HWUnit associated with the group