101 #define PWM_PRE_COMPILE_VARIANT (STD_ON ) 105 #define PWM_DEINIT_API (STD_ON) 108 #define PWM_SET_DUTY_CYCLE_API (STD_ON) 111 #define PWM_SET_OUTPUT_TO_IDLE_API (STD_ON) 114 #define PWM_SET_PERIOD_AND_DUTY_API (STD_ON) 117 #define PWM_VERSION_INFO_API (STD_ON) 120 #define PWM_REGISTER_READBACK_API (STD_ON) 123 #define PWM_DUTYCYCLE_UPDATED_ENDPERIOD (STD_ON) 126 #define PWM_PERIOD_UPDATED_ENDPERIOD (STD_ON) 129 #define PWM_ISR_TYPE (PWM_ISR_CAT1) 132 #define PWM_NUM_CHANNELS (1U) 135 #define PWM_DEV_ERROR_DETECT (STD_ON) 138 #define PWM_NOTIFICATION_SUPPORTED (STD_ON) 141 #define PWM_OS_COUNTER_ID ((CounterType)OsCounter_0) 144 #define PWM_INDEX (1U) 146 #define PWM_INSTANCE_ID (PWM_INDEX) 158 #define PWM_TIMEOUT_DURATION (32000U) 164 #define PwmConf_PwmChannelConfiguration_PwmChannel_0 (10U) 170 #define PWM_INIT_CONFIG_PC PwmChannelConfigSet 174 #define PWM_MAX_NUM_CHANNELS (30U) 177 #define PWM_CHANNEL11 (10U) 202 #if (STD_ON == PWM_NOTIFICATION_SUPPORTED) void Pwm_Ch11Isr(void)
PWM Channel 11 ISR.
const struct Pwm_ConfigType_PC_s PwmChannelConfigSet_PC
PWM Configuration structure declaration.
const uint32 Pwm_HwUnitBaseAddr[PWM_MAX_NUM_CHANNELS]
#define PWM_MAX_NUM_CHANNELS
Definition: Pwm_Cfg.h:174
const struct Pwm_ConfigType_s PwmChannelConfigSet