![]() |
SDL API Guide for J7200
|
PMU Static Registers structure.
Data Fields | |
uint8_t | cycleCntDiv |
uint8_t | exportEvents |
uint8_t | userEnable |
uint32_t | cntEnableSetReg |
uint8_t SDL_PMU_staticRegs::cycleCntDiv |
PMCR D-bit Clock divider
uint8_t SDL_PMU_staticRegs::exportEvents |
PMCR X-bit Export enable
uint8_t SDL_PMU_staticRegs::userEnable |
User mode access enable bit
uint32_t SDL_PMU_staticRegs::cntEnableSetReg |
Register shows which counters are enabled