![]() |
SDL API Guide for J7200
|
This structure contains the different configuration used for LBIST Note that the LBIST configuration is SOC and instance specific Check SOC documentation for configuration details.
Data Fields | |
uint32_t | dc_def |
uint32_t | divide_ratio |
uint32_t | static_pc_def |
uint32_t | set_pc_def |
uint32_t | reset_pc_def |
uint32_t | scan_pc_def |
uint64_t | prpg_def |
uint32_t SDL_LBIST_config_t::dc_def |
Clock delay after scan_enable switching
uint32_t SDL_LBIST_config_t::divide_ratio |
LBIST clock divide ratio
uint32_t SDL_LBIST_config_t::static_pc_def |
Bitmap of stuck-at patterns to run
uint32_t SDL_LBIST_config_t::set_pc_def |
Bitmap of set patterns to run
uint32_t SDL_LBIST_config_t::reset_pc_def |
Bitmap of reset patterns to run
uint32_t SDL_LBIST_config_t::scan_pc_def |
Bitmap of chain test patterns to run
uint64_t SDL_LBIST_config_t::prpg_def |
Initial seed for Pseudo Random Pattern generator (PRPG)