33 #ifndef SDL_SOC_DCC_H_ 34 #define SDL_SOC_DCC_H_ 36 #include <include/soc/j7200/sdlr_soc_baseaddress.h> 58 #define SDL_DCC_MAX_INSTANCE (10U) 95 SDL_DCC5_BASE, SDL_DCC6_BASE, \
96 SDL_MCU_DCC0_BASE, SDL_MCU_DCC1_BASE, SDL_MCU_DCC2_BASE};
Definition: sdl_soc_dcc.h:73
Definition: sdl_soc_dcc.h:75
SDL_DCC_Inst
Definition: sdl_soc_dcc.h:70
Definition: sdl_soc_dcc.h:74
static uint32_t SDL_DCC_baseAddress[SDL_DCC_MAX_INSTANCE]
Definition: sdl_soc_dcc.h:94
Definition: sdl_soc_dcc.h:84
Definition: sdl_soc_dcc.h:76
Definition: sdl_soc_dcc.h:78
Definition: sdl_soc_dcc.h:81
#define SDL_DCC_MAX_INSTANCE
Definition: sdl_soc_dcc.h:58
Definition: sdl_soc_dcc.h:72
Definition: sdl_soc_dcc.h:82
Definition: sdl_soc_dcc.h:77
Definition: sdl_soc_dcc.h:80