===========================================================================
|
enum | SDL_DCC_Inst {
SDL_DCC_INST_DCC0,
SDL_DCC_INST_DCC1,
SDL_DCC_INST_DCC2,
SDL_DCC_INST_DCC3,
SDL_DCC_INST_DCC4,
SDL_DCC_INST_DCC5,
SDL_DCC_INST_DCC6,
SDL_DCC_INST_MCU_DCC0,
SDL_DCC_INST_MCU_DCC1,
SDL_DCC_INST_MCU_DCC2,
INVALID_INSTANCE
} |
|
◆ SDL_DCC_MODE_SINGLE_SHOT_1
Stop counting when counter0 and valid0 both reach zero
◆ SDL_DCC_MODE_SINGLE_SHOT_2
Stop counting when counter1 reaches zero
◆ SDL_DCC_MODE_CONTINUOUS
Continuously repeat (until error)
◆ SDL_DCC_CLK0_SRC_CLOCK0_0
SYS_CLK1 is selected as source for COUNT0
◆ SDL_DCC_CLK0_SRC_CLOCK0_1
SYS_CLK2 is selected as source for COUNT0
◆ SDL_DCC_CLK0_SRC_CLOCK0_2
XREF_CLK is selected as source for COUNT0
◆ SDL_DCC_CLK1_SRC_CLOCK1
TEST_CLK1 is selected as source for COUNT1
◆ SDL_DCC_CLK1_SRC_CLOCKSRC0
TEST_CLK0 is selected as source for COUNT1
◆ SDL_DCC_CLK1_SRC_CLOCKSRC1
TEST_CLK1 is selected as source for COUNT1
◆ SDL_DCC_CLK1_SRC_CLOCKSRC2
TEST_CLK2 is selected as source for COUNT1
◆ SDL_DCC_CLK1_SRC_CLOCKSRC3
TEST_CLK3 is selected as source for COUNT1
◆ SDL_DCC_CLK1_SRC_CLOCKSRC4
TEST_CLK4 is selected as source for COUNT1
◆ SDL_DCC_CLK1_SRC_CLOCKSRC5
TEST_CLK5 is selected as source for COUNT1
◆ SDL_DCC_CLK1_SRC_CLOCKSRC6
TEST_CLK6 is selected as source for COUNT1
◆ SDL_DCC_CLK1_SRC_CLOCKSRC7
TEST_CLK7 is selected as source for COUNT1
◆ SDL_DCC_CLK1_SRC_FICLK
OTHER_CLK is selected as source for COUNT1
◆ SDL_DCC_INTERRUPT_ERR
#define SDL_DCC_INTERRUPT_ERR (0x0U) |
◆ SDL_DCC_INTERRUPT_DONE
#define SDL_DCC_INTERRUPT_DONE (0x1U) |
◆ SDL_DCC_mode
Enum to select the DCC Operation Mode.
DCC can either operate in single shot or continuous mode.
◆ SDL_DCC_clkSrc0
Enum to select the COUNT0 clock source.
◆ SDL_DCC_clkSrc1
Enum to select the COUNT1 clock source.
◆ SDL_DCC_intrType
◆ SDL_DCC_Inst
Enumerator |
---|
SDL_DCC_INST_DCC0 | |
SDL_DCC_INST_DCC1 | |
SDL_DCC_INST_DCC2 | |
SDL_DCC_INST_DCC3 | |
SDL_DCC_INST_DCC4 | |
SDL_DCC_INST_DCC5 | |
SDL_DCC_INST_DCC6 | |
SDL_DCC_INST_MCU_DCC0 | |
SDL_DCC_INST_MCU_DCC1 | |
SDL_DCC_INST_MCU_DCC2 | |
INVALID_INSTANCE | |