![]() |
SDL API Guide for J7200
|
Go to the source code of this file.
CCM instance | |
This enumerator defines the possible CCM instance | |
#define | SDL_CCM_MCU_R5F0 0U |
#define | SDL_CCM_R5F0 1U |
#define | SDL_CCM_MAX_INSTANCE (SDL_CCM_R5F0 + 1U) |
typedef uint32_t | SDL_CCM_Inst |
Macros | |
#define | SDL_ESM_INSTANCE_MCU_R5F0 (SDLR_MCU_ESM0_ESM_PLS_EVENT0_MCU_R5FSS0_CCM_COMPARE_STAT_PULSE_INTR_0) |
#define | SDL_ESM_INSTANCE_R5F0 (SDLR_ESM0_ESM_PLS_EVENT0_R5FSS0_CCM_COMPARE_STAT_PULSE_INTR_0) |
Variables | |
static uint32_t | SDL_CCM_baseAddress [SDL_CCM_MAX_INSTANCE] |
#define SDL_ESM_INSTANCE_MCU_R5F0 (SDLR_MCU_ESM0_ESM_PLS_EVENT0_MCU_R5FSS0_CCM_COMPARE_STAT_PULSE_INTR_0) |
#define SDL_ESM_INSTANCE_R5F0 (SDLR_ESM0_ESM_PLS_EVENT0_R5FSS0_CCM_COMPARE_STAT_PULSE_INTR_0) |
|
static |