PDK API Guide for J7200
|
TX channel statistics.
Data Fields | |
EnetDma_CbStats | submitPktStats |
EnetDma_CbStats | retrievePktStats |
EnetDma_DmaDescStats | dmaDescStats |
uint64_t | txSubmitPktEnq |
uint64_t | txRetrievePktDeq |
uint64_t | txSubmitPktOverFlowCnt |
EnetDma_CbStats EnetDma_TxChStats::submitPktStats |
Stats for TX submit packet calls
EnetDma_CbStats EnetDma_TxChStats::retrievePktStats |
Stats for TX retrieve packet calls
EnetDma_DmaDescStats EnetDma_TxChStats::dmaDescStats |
TX Channels DMD desc queue stats
uint64_t EnetDma_TxChStats::txSubmitPktEnq |
Total number of free packets enqueued for TX Channel
uint64_t EnetDma_TxChStats::txRetrievePktDeq |
Total number of full packets deq for TX Channel
uint64_t EnetDma_TxChStats::txSubmitPktOverFlowCnt |
Total number of packets underflows for TX Channel