PDK API Guide for J7200
|
Data Structures | |
struct | EnetUdma_RxProtoInfo |
Enet UDMA RX Protocol Info structure. More... | |
struct | EnetUdma_TxProtoInfo |
Enet UDMA TX Protocol Info structure. More... | |
Macros | |
#define | ENETUDMA_CPPI_TXINFO_WORD0_FLOWID_SHIFT (0U) |
CPPI TX Info Word 0 - Flow Id bit shift. More... | |
#define | ENETUDMA_CPPI_TXINFO_WORD0_FLOWID_MASK (((uint32_t) 0xFFU) << ENETUDMA_CPPI_TXINFO_WORD0_FLOWID_SHIFT) |
CPPI TX Info Word 0 - Flow ID bit mask. More... | |
#define | ENETUDMA_CPPI_TXINFO_WORD0_CRCTYPE_SHIFT (22U) |
CPPI TX Info Word 0 - CRC Type bit shift. More... | |
#define | ENETUDMA_CPPI_TXINFO_WORD0_CRCTYPE_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXINFO_WORD0_CRCTYPE_SHIFT) |
CPPI TX Info Word 0 - CRC Type bit mask. More... | |
#define | ENETUDMA_CPPI_TXINFO_WORD0_PASSCRC_SHIFT (23U) |
CPPI TX Info Word 0 - Pass CRC bit shift. More... | |
#define | ENETUDMA_CPPI_TXINFO_WORD0_PASSCRC_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXINFO_WORD0_PASSCRC_SHIFT) |
CPPI TX Info Word 0 - Pass CRC bit mask. More... | |
#define | ENETUDMA_CPPI_TXINFO_WORD0_PKTTYPE_SHIFT (27U) |
CPPI TX Info Word 0 - Packet Type bit shift. More... | |
#define | ENETUDMA_CPPI_TXINFO_WORD0_PKTTYPE_MASK (((uint32_t) 0x1FU) << ENETUDMA_CPPI_TXINFO_WORD0_PKTTYPE_SHIFT) |
CPPI TX Info Word 0 - Packet Type bit mask. More... | |
#define | ENETUDMA_CPPI_TXINFO_WORD1_PKTLEN_SHIFT (0U) |
CPPI TX Info Word 1 - Packet Length bit shift. More... | |
#define | ENETUDMA_CPPI_TXINFO_WORD1_PKTLEN_MASK (((uint32_t) 0x3FFF) << ENETUDMA_CPPI_TXINFO_WORD1_PKTLEN_SHIFT) |
CPPI TX Info Word 1 - Packet Length bit mask. More... | |
#define | ENETUDMA_CPPI_TXINFO_WORD3_SRCID_SHIFT (16U) |
CPPI TX Info Word 3 - Source Id bit shift. More... | |
#define | ENETUDMA_CPPI_TXINFO_WORD3_SRCID_MASK (((uint32_t) 0xFF) << ENETUDMA_CPPI_TXINFO_WORD3_SRCID_SHIFT) |
CPPI TX Info Word 3 - Source Id bit mask. More... | |
#define | ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ADD_SHIFT (0U) |
CPPI TX Status Word 2- Checksum Add bit shift. More... | |
#define | ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ADD_MASK (((uint32_t) 0xFFFF) << ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ADD_SHIFT) |
CPPI TX Status Word 2 - Checksum Add bit mask. More... | |
#define | ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ERR_SHIFT (16U) |
CPPI TX Status Word 2 - Checksum Error bit shift. More... | |
#define | ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ERR_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ERR_SHIFT) |
CPPI TX Status Word 2 - Checksum Error bit mask. More... | |
#define | ENETUDMA_CPPI_TXSTATUS_WORD2_FRAGMENT_SHIFT (17U) |
CPPI TX Status Word 2 - IP Fragment bit shift. More... | |
#define | ENETUDMA_CPPI_TXSTATUS_WORD2_FRAGMENT_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXSTATUS_WORD2_FRAGMENT_SHIFT) |
CPPI TX Status Word 2 - IP Fragment bit mask. More... | |
#define | ENETUDMA_CPPI_TXSTATUS_WORD2_TCP_UDP_N_SHIFT (18U) |
CPPI TX Status Word 2 - TCP or UDP bit shift. More... | |
#define | ENETUDMA_CPPI_TXSTATUS_WORD2_TCP_UDP_N_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXSTATUS_WORD2_TCP_UDP_N_SHIFT) |
CPPI TX Status Word 2 - TCP or UDP bit mask. More... | |
#define | ENETUDMA_CPPI_TXSTATUS_WORD2_IPV6_VALID_SHIFT (19U) |
CPPI TX Status Word 2 - IPv6 Valid bit shift. More... | |
#define | ENETUDMA_CPPI_TXSTATUS_WORD2_IPV6_VALID_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXSTATUS_WORD2_IPV6_VALID_SHIFT) |
CPPI TX Status Word 2 - IPv6 Valid bit mask. More... | |
#define | ENETUDMA_CPPI_TXSTATUS_WORD2_IPV4_VALID_SHIFT (20U) |
CPPI TX Status Word 2 - IPv4 Valid bit shift. More... | |
#define | ENETUDMA_CPPI_TXSTATUS_WORD2_IPV4_VALID_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXSTATUS_WORD2_IPV4_VALID_SHIFT) |
CPPI TX Status Word 2 - IPv4 Valid bit mask. More... | |
#define | ENETUDMA_CPPI_RXINFO_WORD0_CRCTYPE_SHIFT (22U) |
CPPI RX Info Word 0 - CRC Type bit shift. More... | |
#define | ENETUDMA_CPPI_RXINFO_WORD0_CRCTYPE_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_RXINFO_WORD0_CRCTYPE_SHIFT) |
CPPI RX Info Word 0 - CRC Type bit mask. More... | |
#define | ENETUDMA_CPPI_RXINFO_WORD0_PASSCRC_SHIFT (23U) |
CPPI RX Info Word 0 - Pass CRC bit shift. More... | |
#define | ENETUDMA_CPPI_RXINFO_WORD0_PASSCRC_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_RXINFO_WORD0_PASSCRC_SHIFT) |
CPPI RX Info Word 0 - Pass CRC bit mask. More... | |
#define | ENETUDMA_CPPI_RXINFO_WORD2_TOPORT_SHIFT (16U) |
CPPI RX Info Word 2 - Port To Send bit shift. More... | |
#define | ENETUDMA_CPPI_RXINFO_WORD2_TOPORT_MASK (((uint32_t) 0x1FU) << ENETUDMA_CPPI_RXINFO_WORD2_TOPORT_SHIFT) |
CPPI RX Info Word 2 - Port To Send bit mask. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD1_SEQID_SHIFT (0U) |
CPPI RX Control Word 1 - Timesync Sequence Id bit shift. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD1_SEQID_MASK (((uint32_t) 0xFFFFU) << ENETUDMA_CPPI_RXCTRL_WORD1_SEQID_SHIFT) |
CPPI RX Control Word 1 - Timesync Sequence Id bit mask. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD1_MSGTYPE_SHIFT (16U) |
CPPI RX Control Word 1 - Timesync Message Type bit shift. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD1_MSGTYPE_MASK (((uint32_t) 0xFU) << ENETUDMA_CPPI_RXCTRL_WORD1_MSGTYPE_SHIFT) |
CPPI RX Control Word 1 - Timesync Message Type bit mask. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD1_DOMAIN_SHIFT (20U) |
CPPI RX Control Word 1 - Timesync Domain bit shift. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD1_DOMAIN_MASK (((uint32_t) 0xFFU) << ENETUDMA_CPPI_RXCTRL_WORD1_DOMAIN_SHIFT) |
CPPI RX Control Word 1 - Timesync Domain bit mask. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD1_TSEN_SHIFT (31U) |
CPPI RX Control Word 1 - Timestamp Enabled bit shift. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD1_TSEN_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_RXCTRL_WORD1_TSEN_SHIFT) |
CPPI RX Control Word 1 - Timestamp Enabled bit mask. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_BYTECNT_SHIFT (0U) |
CPPI RX Control Word 2 - Checksum Byte Count bit shift. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_BYTECNT_MASK (((uint32_t) 0x3FFFU) << ENETUDMA_CPPI_RXCTRL_WORD1_SEQID_SHIFT) |
CPPI RX Control Word 2 - Checksum Byte Count bit mask. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_INV_SHIFT (15U) |
CPPI RX Control Word 2 - Inverted Checksum bit shift. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_INV_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_INV_SHIFT) |
CPPI RX Control Word 2 - Inverted Checksum bit mask. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_STARTBYTE_SHIFT (16U) |
CPPI RX Control Word 2 - Checksum Start Byte bit shift. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_STARTBYTE_MASK (((uint32_t) 0xFFU) << ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_STARTBYTE_SHIFT) |
CPPI RX Control Word 2 - Checksum Start Byte bit mask. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_RESULT_SHIFT (24U) |
CPPI RX Control Word 2 - Checksum Result bit shift. More... | |
#define | ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_RESULT_MASK (((uint32_t) 0xFFU) << ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_RESULT_SHIFT) |
CPPI RX Control Word 2 - Checksum Result bit mask. More... | |
#define | ENETUDMA_CPPIPSI_GET_IPV4_FLAG(chkSumInfo) ENET_FEXT(chkSumInfo, ENETUDMA_CPPI_TXSTATUS_WORD2_IPV4_VALID) |
Get IPv4 flag from CPPI TX Status Word 2. More... | |
#define | ENETUDMA_CPPIPSI_GET_IPV6_FLAG(chkSumInfo) ENET_FEXT(chkSumInfo, ENETUDMA_CPPI_TXSTATUS_WORD2_IPV6_VALID) |
Get IPv6 flag from CPPI TX Status Word 2. More... | |
#define | ENETUDMA_CPPIPSI_GET_TCPUDP_N_FLAG(chkSumInfo) ENET_FEXT(chkSumInfo, ENETUDMA_CPPI_TXSTATUS_WORD2_TCP_UDP_N) |
Get TCP or UDP flag from CPPI TX Status Word 2. More... | |
#define | ENETUDMA_CPPIPSI_GET_FRAGMENT_FLAG(chkSumInfo) ENET_FEXT(chkSumInfo, ENETUDMA_CPPI_TXSTATUS_WORD2_FRAGMENT) |
Get IP Fragment flag from CPPI TX Status Word 2. More... | |
#define | ENETUDMA_CPPIPSI_GET_CHKSUM_ERR_FLAG(chkSumInfo) ENET_FEXT(chkSumInfo, ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ERR) |
Get Checksum Error flag from CPPI TX Status Word 2. More... | |
#define | ENETUDMA_CPPIPSI_GET_CHKSUM_RESULT(chkSumInfo) ENET_FEXT(chkSumInfo, ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ADD) |
Get Checksum Result from CPPI TX Status Word 2. More... | |
#define | ENETUDMA_CPPIPSI_SET_CHKSUM_RES(chkSumInfo, val) ENET_FINS(chkSumInfo, ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_RESULT, val) |
Set Checksum Result into CPPI RX Control Word 2. More... | |
#define | ENETUDMA_CPPIPSI_SET_CHKSUM_STARTBYTE(chkSumInfo, val) ENET_FINS(chkSumInfo, ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_STARTBYTE, val) |
Set Checksum Start Byte into CPPI RX Control Word 2. More... | |
#define | ENETUDMA_CPPIPSI_SET_CHKSUM_INV_FLAG(chkSumInfo, val) ENET_FINS(chkSumInfo, ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_INV, val) |
Set Invert Checksum flag into CPPI RX Control Word 2. More... | |
#define | ENETUDMA_CPPIPSI_SET_CHKSUM_BYTECNT(chkSumInfo, val) ENET_FINS(chkSumInfo, ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_BYTECNT, val) |
Set Checksum Byte Count into CPPI RX Control Word 2. More... | |
#define | ENETUDMA_CPPIPSI_SET_TSEN(tsInfo, val) ENET_FINS(tsInfo, ENETUDMA_CPPI_RXCTRL_WORD1_TSEN, val) |
Set Timestamp enable bit into CPPI RX Control Word. 1. More... | |
#define | ENETUDMA_CPPIPSI_SET_DOMAIN(tsInfo, val) ENET_FINS(tsInfo, ENETUDMA_CPPI_RXCTRL_WORD1_DOMAIN, val) |
Set domain value into CPPI RX Control Word 1. More... | |
#define | ENETUDMA_CPPIPSI_SET_MSGTYPE(tsInfo, val) ENET_FINS(tsInfo, ENETUDMA_CPPI_RXCTRL_WORD1_MSGTYPE, val) |
Set message type value into CPPI RX Control Word 1. More... | |
#define | ENETUDMA_CPPIPSI_SET_SEQID(tsInfo, val) ENET_FINS(tsInfo, ENETUDMA_CPPI_RXCTRL_WORD1_SEQID, val) |
Set sequence Id value into CPPI RX Control Word 1. More... | |
#define ENETUDMA_CPPI_TXINFO_WORD0_FLOWID_SHIFT (0U) |
CPPI TX Info Word 0 - Flow Id bit shift.
#define ENETUDMA_CPPI_TXINFO_WORD0_FLOWID_MASK (((uint32_t) 0xFFU) << ENETUDMA_CPPI_TXINFO_WORD0_FLOWID_SHIFT) |
CPPI TX Info Word 0 - Flow ID bit mask.
#define ENETUDMA_CPPI_TXINFO_WORD0_CRCTYPE_SHIFT (22U) |
CPPI TX Info Word 0 - CRC Type bit shift.
#define ENETUDMA_CPPI_TXINFO_WORD0_CRCTYPE_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXINFO_WORD0_CRCTYPE_SHIFT) |
CPPI TX Info Word 0 - CRC Type bit mask.
#define ENETUDMA_CPPI_TXINFO_WORD0_PASSCRC_SHIFT (23U) |
CPPI TX Info Word 0 - Pass CRC bit shift.
#define ENETUDMA_CPPI_TXINFO_WORD0_PASSCRC_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXINFO_WORD0_PASSCRC_SHIFT) |
CPPI TX Info Word 0 - Pass CRC bit mask.
#define ENETUDMA_CPPI_TXINFO_WORD0_PKTTYPE_SHIFT (27U) |
CPPI TX Info Word 0 - Packet Type bit shift.
#define ENETUDMA_CPPI_TXINFO_WORD0_PKTTYPE_MASK (((uint32_t) 0x1FU) << ENETUDMA_CPPI_TXINFO_WORD0_PKTTYPE_SHIFT) |
CPPI TX Info Word 0 - Packet Type bit mask.
#define ENETUDMA_CPPI_TXINFO_WORD1_PKTLEN_SHIFT (0U) |
CPPI TX Info Word 1 - Packet Length bit shift.
#define ENETUDMA_CPPI_TXINFO_WORD1_PKTLEN_MASK (((uint32_t) 0x3FFF) << ENETUDMA_CPPI_TXINFO_WORD1_PKTLEN_SHIFT) |
CPPI TX Info Word 1 - Packet Length bit mask.
#define ENETUDMA_CPPI_TXINFO_WORD3_SRCID_SHIFT (16U) |
CPPI TX Info Word 3 - Source Id bit shift.
#define ENETUDMA_CPPI_TXINFO_WORD3_SRCID_MASK (((uint32_t) 0xFF) << ENETUDMA_CPPI_TXINFO_WORD3_SRCID_SHIFT) |
CPPI TX Info Word 3 - Source Id bit mask.
#define ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ADD_SHIFT (0U) |
CPPI TX Status Word 2- Checksum Add bit shift.
#define ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ADD_MASK (((uint32_t) 0xFFFF) << ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ADD_SHIFT) |
CPPI TX Status Word 2 - Checksum Add bit mask.
#define ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ERR_SHIFT (16U) |
CPPI TX Status Word 2 - Checksum Error bit shift.
#define ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ERR_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ERR_SHIFT) |
CPPI TX Status Word 2 - Checksum Error bit mask.
#define ENETUDMA_CPPI_TXSTATUS_WORD2_FRAGMENT_SHIFT (17U) |
CPPI TX Status Word 2 - IP Fragment bit shift.
#define ENETUDMA_CPPI_TXSTATUS_WORD2_FRAGMENT_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXSTATUS_WORD2_FRAGMENT_SHIFT) |
CPPI TX Status Word 2 - IP Fragment bit mask.
#define ENETUDMA_CPPI_TXSTATUS_WORD2_TCP_UDP_N_SHIFT (18U) |
CPPI TX Status Word 2 - TCP or UDP bit shift.
#define ENETUDMA_CPPI_TXSTATUS_WORD2_TCP_UDP_N_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXSTATUS_WORD2_TCP_UDP_N_SHIFT) |
CPPI TX Status Word 2 - TCP or UDP bit mask.
#define ENETUDMA_CPPI_TXSTATUS_WORD2_IPV6_VALID_SHIFT (19U) |
CPPI TX Status Word 2 - IPv6 Valid bit shift.
#define ENETUDMA_CPPI_TXSTATUS_WORD2_IPV6_VALID_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXSTATUS_WORD2_IPV6_VALID_SHIFT) |
CPPI TX Status Word 2 - IPv6 Valid bit mask.
#define ENETUDMA_CPPI_TXSTATUS_WORD2_IPV4_VALID_SHIFT (20U) |
CPPI TX Status Word 2 - IPv4 Valid bit shift.
#define ENETUDMA_CPPI_TXSTATUS_WORD2_IPV4_VALID_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_TXSTATUS_WORD2_IPV4_VALID_SHIFT) |
CPPI TX Status Word 2 - IPv4 Valid bit mask.
#define ENETUDMA_CPPI_RXINFO_WORD0_CRCTYPE_SHIFT (22U) |
CPPI RX Info Word 0 - CRC Type bit shift.
#define ENETUDMA_CPPI_RXINFO_WORD0_CRCTYPE_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_RXINFO_WORD0_CRCTYPE_SHIFT) |
CPPI RX Info Word 0 - CRC Type bit mask.
#define ENETUDMA_CPPI_RXINFO_WORD0_PASSCRC_SHIFT (23U) |
CPPI RX Info Word 0 - Pass CRC bit shift.
#define ENETUDMA_CPPI_RXINFO_WORD0_PASSCRC_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_RXINFO_WORD0_PASSCRC_SHIFT) |
CPPI RX Info Word 0 - Pass CRC bit mask.
#define ENETUDMA_CPPI_RXINFO_WORD2_TOPORT_SHIFT (16U) |
CPPI RX Info Word 2 - Port To Send bit shift.
#define ENETUDMA_CPPI_RXINFO_WORD2_TOPORT_MASK (((uint32_t) 0x1FU) << ENETUDMA_CPPI_RXINFO_WORD2_TOPORT_SHIFT) |
CPPI RX Info Word 2 - Port To Send bit mask.
#define ENETUDMA_CPPI_RXCTRL_WORD1_SEQID_SHIFT (0U) |
CPPI RX Control Word 1 - Timesync Sequence Id bit shift.
#define ENETUDMA_CPPI_RXCTRL_WORD1_SEQID_MASK (((uint32_t) 0xFFFFU) << ENETUDMA_CPPI_RXCTRL_WORD1_SEQID_SHIFT) |
CPPI RX Control Word 1 - Timesync Sequence Id bit mask.
#define ENETUDMA_CPPI_RXCTRL_WORD1_MSGTYPE_SHIFT (16U) |
CPPI RX Control Word 1 - Timesync Message Type bit shift.
#define ENETUDMA_CPPI_RXCTRL_WORD1_MSGTYPE_MASK (((uint32_t) 0xFU) << ENETUDMA_CPPI_RXCTRL_WORD1_MSGTYPE_SHIFT) |
CPPI RX Control Word 1 - Timesync Message Type bit mask.
#define ENETUDMA_CPPI_RXCTRL_WORD1_DOMAIN_SHIFT (20U) |
CPPI RX Control Word 1 - Timesync Domain bit shift.
#define ENETUDMA_CPPI_RXCTRL_WORD1_DOMAIN_MASK (((uint32_t) 0xFFU) << ENETUDMA_CPPI_RXCTRL_WORD1_DOMAIN_SHIFT) |
CPPI RX Control Word 1 - Timesync Domain bit mask.
#define ENETUDMA_CPPI_RXCTRL_WORD1_TSEN_SHIFT (31U) |
CPPI RX Control Word 1 - Timestamp Enabled bit shift.
#define ENETUDMA_CPPI_RXCTRL_WORD1_TSEN_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_RXCTRL_WORD1_TSEN_SHIFT) |
CPPI RX Control Word 1 - Timestamp Enabled bit mask.
#define ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_BYTECNT_SHIFT (0U) |
CPPI RX Control Word 2 - Checksum Byte Count bit shift.
#define ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_BYTECNT_MASK (((uint32_t) 0x3FFFU) << ENETUDMA_CPPI_RXCTRL_WORD1_SEQID_SHIFT) |
CPPI RX Control Word 2 - Checksum Byte Count bit mask.
#define ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_INV_SHIFT (15U) |
CPPI RX Control Word 2 - Inverted Checksum bit shift.
#define ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_INV_MASK (((uint32_t) 0x1U) << ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_INV_SHIFT) |
CPPI RX Control Word 2 - Inverted Checksum bit mask.
#define ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_STARTBYTE_SHIFT (16U) |
CPPI RX Control Word 2 - Checksum Start Byte bit shift.
#define ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_STARTBYTE_MASK (((uint32_t) 0xFFU) << ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_STARTBYTE_SHIFT) |
CPPI RX Control Word 2 - Checksum Start Byte bit mask.
#define ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_RESULT_SHIFT (24U) |
CPPI RX Control Word 2 - Checksum Result bit shift.
#define ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_RESULT_MASK (((uint32_t) 0xFFU) << ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_RESULT_SHIFT) |
CPPI RX Control Word 2 - Checksum Result bit mask.
#define ENETUDMA_CPPIPSI_GET_IPV4_FLAG | ( | chkSumInfo | ) | ENET_FEXT(chkSumInfo, ENETUDMA_CPPI_TXSTATUS_WORD2_IPV4_VALID) |
Get IPv4 flag from CPPI TX Status Word 2.
#define ENETUDMA_CPPIPSI_GET_IPV6_FLAG | ( | chkSumInfo | ) | ENET_FEXT(chkSumInfo, ENETUDMA_CPPI_TXSTATUS_WORD2_IPV6_VALID) |
Get IPv6 flag from CPPI TX Status Word 2.
#define ENETUDMA_CPPIPSI_GET_TCPUDP_N_FLAG | ( | chkSumInfo | ) | ENET_FEXT(chkSumInfo, ENETUDMA_CPPI_TXSTATUS_WORD2_TCP_UDP_N) |
Get TCP or UDP flag from CPPI TX Status Word 2.
#define ENETUDMA_CPPIPSI_GET_FRAGMENT_FLAG | ( | chkSumInfo | ) | ENET_FEXT(chkSumInfo, ENETUDMA_CPPI_TXSTATUS_WORD2_FRAGMENT) |
Get IP Fragment flag from CPPI TX Status Word 2.
#define ENETUDMA_CPPIPSI_GET_CHKSUM_ERR_FLAG | ( | chkSumInfo | ) | ENET_FEXT(chkSumInfo, ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ERR) |
Get Checksum Error flag from CPPI TX Status Word 2.
#define ENETUDMA_CPPIPSI_GET_CHKSUM_RESULT | ( | chkSumInfo | ) | ENET_FEXT(chkSumInfo, ENETUDMA_CPPI_TXSTATUS_WORD2_CHKSUM_ADD) |
Get Checksum Result from CPPI TX Status Word 2.
#define ENETUDMA_CPPIPSI_SET_CHKSUM_RES | ( | chkSumInfo, | |
val | |||
) | ENET_FINS(chkSumInfo, ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_RESULT, val) |
Set Checksum Result into CPPI RX Control Word 2.
#define ENETUDMA_CPPIPSI_SET_CHKSUM_STARTBYTE | ( | chkSumInfo, | |
val | |||
) | ENET_FINS(chkSumInfo, ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_STARTBYTE, val) |
Set Checksum Start Byte into CPPI RX Control Word 2.
#define ENETUDMA_CPPIPSI_SET_CHKSUM_INV_FLAG | ( | chkSumInfo, | |
val | |||
) | ENET_FINS(chkSumInfo, ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_INV, val) |
Set Invert Checksum flag into CPPI RX Control Word 2.
#define ENETUDMA_CPPIPSI_SET_CHKSUM_BYTECNT | ( | chkSumInfo, | |
val | |||
) | ENET_FINS(chkSumInfo, ENETUDMA_CPPI_RXCTRL_WORD2_CHKSUM_BYTECNT, val) |
Set Checksum Byte Count into CPPI RX Control Word 2.
#define ENETUDMA_CPPIPSI_SET_TSEN | ( | tsInfo, | |
val | |||
) | ENET_FINS(tsInfo, ENETUDMA_CPPI_RXCTRL_WORD1_TSEN, val) |
Set Timestamp enable bit into CPPI RX Control Word. 1.
#define ENETUDMA_CPPIPSI_SET_DOMAIN | ( | tsInfo, | |
val | |||
) | ENET_FINS(tsInfo, ENETUDMA_CPPI_RXCTRL_WORD1_DOMAIN, val) |
Set domain value into CPPI RX Control Word 1.
#define ENETUDMA_CPPIPSI_SET_MSGTYPE | ( | tsInfo, | |
val | |||
) | ENET_FINS(tsInfo, ENETUDMA_CPPI_RXCTRL_WORD1_MSGTYPE, val) |
Set message type value into CPPI RX Control Word 1.
#define ENETUDMA_CPPIPSI_SET_SEQID | ( | tsInfo, | |
val | |||
) | ENET_FINS(tsInfo, ENETUDMA_CPPI_RXCTRL_WORD1_SEQID, val) |
Set sequence Id value into CPPI RX Control Word 1.