ETHFW API Guide
|
Ethernet Switch Remote Device Server to Client Notify.
Remote Device Framework notify messages are class of messages that are one directional. The receiver does not respond with response msg or ack. Notify msgs are typically used to notify events
Data Fields | |
struct rpmsg_kdrv_ethswitch_message_header | header |
u8 | data [RPMSG_KDRV_TP_ETHSWITCH_MESSAGE_DATA_LEN] |
struct rpmsg_kdrv_ethswitch_message_header rpmsg_kdrv_ethswitch_s2c_notify::header |
Common CMD header
u8 rpmsg_kdrv_ethswitch_s2c_notify::data[RPMSG_KDRV_TP_ETHSWITCH_MESSAGE_DATA_LEN] |
Notify data.Presently no S2C notify are supported . API will be updated to support S2C notify events such as PHY link down and this API param is expected to change