ETHFW API Guide
|
Ethernet Switch Remote Device Data.
The remote device framework will return the below device data to the remote client when it attaches to the remote ethernet switch device
Data Fields | |
struct rpmsg_kdrv_ethswitch_firmware_version_info | fw_ver |
u32 | permission_flags |
u32 | uart_connected |
u32 | uart_id |
struct rpmsg_kdrv_ethswitch_firmware_version_info rpmsg_kdrv_ethswitch_device_data::fw_ver |
Ethernet Switch Remote Device Firmware version info
u32 rpmsg_kdrv_ethswitch_device_data::permission_flags |
Flag indicating permission enabled for each enum rpmsg_kdrv_ethswitch_message_type command for the connecting client
u32 rpmsg_kdrv_ethswitch_device_data::uart_connected |
Flag indicating if UART is connected: 1 indicates UART connected , 0 indicates UART not connected
u32 rpmsg_kdrv_ethswitch_device_data::uart_id |
UART ID used by firmware for log prints