7. Data SheetΒΆ
Datasheet section contains performance information about various modules within Processor SDK RTOS J7200.
Important
This information is NOT included on ti.com public release and is available in the ADDON package for Processor SDK RTOS J7200.
Users can request access to the ADDON package from here [LINK]
Once access is granted, users can download the the ADDON package from here [LINK]
Once the ADDON package is installed, the datasheet can be found here ${PSDK_RTOS_ADDON_PATH}/psdk_rtos/docs/datasheet/index.html