10. Data Sheet

Note

All performance measurements provided in this document are PRELIMINARY and have not necessarily been fully optimized yet.

10.1. Common parameters used for performance benchmarking

Any additional parameters or overrides to common parameters, will be specified in respective sections.

Parameter

Value

SoC

J721e

Board

J721e EVM with infotainment card, Fusion1 card and/or GESI card

A72

2 GHZ (L1P, L1D, L2 cache ON)

R5F

1 GHZ (L1P, L1D cache ON)

C6x

1.25 GHZ (32K L1P, 32K L1D, 64K L2 cache)

C7x

1 GHZ (32K L1P, 32K L1D, 64K L2 cache)

MSMC cache

0 bytes

DDR

4266 MT/s

VPAC

650 MHZ

DMPAC

520 MHZ

Others

Cache Enabled, Release Build, Code/Data sections in DDR

Please refer to Datasheet here: LINK