PSDK QNX Datasheets
IO-PKT CPSW ethernet driver datasheet

IO-PKT CPSW2G driver

Test Setup for QNX TI_J784S4_EVM_Board

Hardware Configuration Value
Processing Core A72
Core Frequency 2 GHz
Ethernet Interface Type RGMII at 1Gbps
Packet buffer memory DDR
Hardware checksum offload No
Scatter-gather TX No
Scatter-gather RX No
Software Configuration Value
OS QNX
TCP/IP stack IO-PKT network stack
Host PC tool version iperf

TCP Performance

On EVM QNX prompt:

iperf2 -s

Host PC commands::

iperf -c <evm_ip> -r

iperf -c <evm_ip> -d

Test Bandwidth (Mbps) CPU Load (%)
TCP RX 922 2.625
TCP TX 860 2
TCP Bidirectional RX/TX: 261/709 141

UDP Performance

On EVM QNX prompt:

iperf2 -u -s

Host PC commands::

  • Test with datagram length of 256B::

iperf -c <evm_ip> -u -l256 -b<bw> -r

where <bw> is 25M, 50M, 100M, etc

  • Test with datagram length of 512B::

iperf -c <evm_ip> -u -l512 -b<bw> -r

where <bw> is 25M, 50M, 100M, etc

  • Test with datagram length of 1470B (max)::

iperf -c <evm_ip> -u -b<bw> -r

where <bw> is 25M, 50M, 100M, etc

Test Datagram Length = 256B Bandwidth (Mbps) CPU Load (%) Packet Loss (%)
UDP RX & TX (50M) 52.4 & 52.4 6.125 & 1.5 1e+02
UDP RX & TX (100M) 105 & 105 13.25 & 1.5 1e+02
UDP RX & TX (500M) 22.5 & 135 23 & 1.5 1e+02
UDP RX & TX (1000M) 3.71 & 136 24 & 1.5 1e+02
Test Datagram Length = 512B Bandwidth (Mbps) CPU Load (%) Packet Loss (%)
UDP RX & TX (50M) 52.4 & 52.4 3 & 5.5 1e+02
UDP RX & TX (100M) 105 & 105 6 & 6 1e+02
UDP RX & TX (500M) 88.8 & 263 23 & 5.5 1e+02
UDP RX & TX (1000M) 62.2 & 265 24.5 & 6 1e+02
Test Datagram Length = 1470B Bandwidth (Mbps) CPU Load (%) Packet Loss (%)
UDP RX & TX (50M) 52.5 & 52.4 1 & 5.5 1e+02
UDP RX & TX (100M) 105 & 105 2 & 6 1e+02
UDP RX & TX (500M) 495 & 524 17.5 & 5.5 1e+02
UDP RX & TX (1000M) 290 & 691 22 & 5.5 1e+02

Back To Top

IO-PKT CPSW9G virtual driver

Test Setup for QNX TI_J784S4_EVM_Board

Hardware Configuration Value
Processing Core A72
Core Frequency 2 GHz
Ethernet Interface Type QSGMII at 1Gbps on QSGMII card
Packet buffer memory DDR
Hardware checksum offload No
Scatter-gather TX No
Scatter-gather RX No
Software Configuration Value
OS QNX
TCP/IP stack IO-PKT network stack
Host PC tool version iperf

TCP Performance

On EVM QNX prompt:

iperf2 -u -s

Host PC commands::

iperf -c <evm_ip> -r

iperf -c <evm_ip> -d

Test Bandwidth (Mbps) CPU Load (%)
TCP RX 924 2.625
TCP TX 818 2.125
TCP Bidirectional RX/TX: 221/695 17

UDP Performance

On EVM QNX prompt:

iperf2 -s

Host PC commands::

  • Test with datagram length of 256B::

iperf -c <evm_ip> -u -l256 -b<bw> -r

where <bw> is 25M, 50M, 100M, etc

  • Test with datagram length of 512B::

iperf -c <evm_ip> -u -l512 -b<bw> -r

where <bw> is 25M, 50M, 100M, etc

  • Test with datagram length of 1470B (max)::

iperf -c <evm_ip> -u -b<bw> -r

where <bw> is 25M, 50M, 100M, etc

Test Datagram Length = 256B Bandwidth (Mbps) CPU Load (%) Packet Loss (%)
UDP RX & TX (50M) 52.4 & 52.4 6.125 & 1.5 1e+02
UDP RX & TX (100M) 105 & 105 13.25 & 1.375 1e+02
UDP RX & TX (500M) 23 & 135 24 & 1.5 1e+02
UDP RX & TX (1000M) 3.79 & 134 24 & 1.5 1e+02
Test Datagram Length = 512B Bandwidth (Mbps) CPU Load (%) Packet Loss (%)
UDP RX & TX (50M) 52.4 & 52.4 3 & 5.5 1e+02
UDP RX & TX (100M) 105 & 105 6 & 49.5 1e+02
UDP RX & TX (500M) 89 & 262 23 & 6 1e+02
UDP RX & TX (1000M) 55.5 & 261 23.5 & 6 1e+02
Test Datagram Length = 1470B Bandwidth (Mbps) CPU Load (%) Packet Loss (%)
UDP RX & TX (50M) 52.5 & 52.4 1 & 5.5 1e+02
UDP RX & TX (100M) 105 & 105 2 & 6 1e+02
UDP RX & TX (500M) 501 & 524 17 & 5.5 1e+02
UDP RX & TX (1000M) 332 & 675 22 & 5.5 1e+02

Back To Top