Input parameters for Sciclient_service function. More...
#include <sciclient.h>
Data Fields | |
| const uint32_t * | boardCfgLow |
| const uint32_t * | boardCfgLowRm |
| const uint32_t * | boardCfgLowSec |
| const uint32_t * | boardCfgLowPm |
| uint32_t | boardCfgLowSize |
| uint32_t | boardCfgLowRmSize |
| uint32_t | boardCfgLowSecSize |
| uint32_t | boardCfgLowPmSize |
Input parameters for Sciclient_service function.