Initialization parameters for sciclient. Pointer to this is passed to Sciclient_init. More...
#include <sciclient.h>
Data Fields | |
| uint32_t | opModeFlag |
| Sciclient_BoardCfgPrms_t * | pBoardCfgPrms |
| uint32_t | isSecureMode |
| uint32_t | c66xRatRegion |
| uint8_t | skipLocalBoardCfgProcess |
| Sciclient_BoardCfgPrms_t | inPmPrms |
| Sciclient_BoardCfgPrms_t | inRmPrms |
Initialization parameters for sciclient. Pointer to this is passed to Sciclient_init.