IPC driver OSAL function pointers. More...
#include <ipc_types.h>
IPC driver OSAL function pointers.
| Ipc_OsalDisableAllIntrFxn Ipc_OsalPrms::disableAllIntr |
OSAL all interrupt disable function pointer
| Ipc_OsalRestoreAllIntrFxn Ipc_OsalPrms::restoreAllIntr |
OSAL all interrupt restore function pointer
| Ipc_OsalHIsrCreateFxn Ipc_OsalPrms::createHIsr |
Create High ISR handler function
| Ipc_OsalHIsrDeleteFxn Ipc_OsalPrms::deleteHIsr |
Deleted, previously created High ISR handler function
| Ipc_OsalHIsrPostFxn Ipc_OsalPrms::postHIsr |
Trigger HISR
| Ipc_OsalCreateHIsrMutexFxn Ipc_OsalPrms::createHIsrGate |
Function pointer to create high level ISR locking mechanism
| Ipc_OsalDeleteHIsrMutexFxn Ipc_OsalPrms::deleteHIsrGate |
Function pointer to delete high level ISR locking mechanism
| Ipc_OsalEnterHIsrMutexFxn Ipc_OsalPrms::lockHIsrGate |
Function pointer to lock high level ISR
| Ipc_OsalExitHIsrMutexFxn Ipc_OsalPrms::unLockHIsrGate |
Function pointer to un lock high level ISR
| Ipc_OsalMutexCreateFxn Ipc_OsalPrms::createMutex |
Create mutex function pointer
| Ipc_OsalMutexDeleteFxn Ipc_OsalPrms::deleteMutex |
Delete mutex function pointer
| Ipc_OsalMutexLockFxn Ipc_OsalPrms::lockMutex |
Lock mutex function pointer
| Ipc_OsalMutexUnlockFxn Ipc_OsalPrms::unlockMutex |
Unlock mutex function pointer
| Ipc_OsalRegisterIntrFxn Ipc_OsalPrms::registerIntr |
Register interrupt function pointer
| Ipc_OsalUnRegisterIntrFxn Ipc_OsalPrms::unRegisterIntr |
Unregister interrupt function pointer