configurations for ipc module. More...
Go to the source code of this file.
Macros | |
| #define | IPC_CTRL_ENDPOINT_ID (53U) |
| Control End Point End Point used to communicate control messages. Primarily used to communicate available end point on a processor ID. More... | |
| #define | IPC_VRING_SIZE (0x20000U) |
| Size of VRing. There are 256 buffer of 512 bytes Allocate same amount for book keeping. More... | |
| #define | IPC_MAX_DATA_PAYLOAD (496U) |
| Max data payload with rpmsg transport with enqueueing of Rx messages. More... | |
| #define | IPC_MAX_NAME_ENTRY (100u) |
| Max size of Name Entry. More... | |
| #define | IPC_TASK_STACKSIZE 0x2000U |
| #define | IPC_SCICLIENT_TIMEOUT (SCICLIENT_SERVICE_WAIT_FOREVER) |
| SCICLIENT API timeout. More... | |
configurations for ipc module.