10. Data Sheet¶
Note
Performance measurements for J722S have not yet been officially made.
10.1. Common parameters used for performance benchmarking¶
Any additional parameters or overrides to common parameters, will be specified in respective sections.
Parameter |
Value |
---|---|
SoC |
J722S |
Board |
J722S EVM |
A53 |
1.4 GHZ (L1P, L1D, L2 cache ON) |
R5F |
800 MHZ (L1P, L1D cache ON) |
C7x |
1 GHZ (32K L1P, 32K L1D, 64K L2 cache) |
MSMC cache |
0 bytes |
DDR |
4000 MT/s |
VPAC |
650 MHZ |
DMPAC |
520 MHZ |
Others |
Cache Enabled, Release Build, Code/Data sections in DDR |
Please refer to Datasheet here: LINK