![]() |
PSDK QNX Datasheets
|
| Hardware Configuration | Value |
|---|---|
| Processing Core | A72 |
| Core Frequency | 2 GHz |
| Ethernet Interface Type | RGMII at 1Gbps |
| Packet buffer memory | DDR |
| Hardware checksum offload | No |
| Scatter-gather TX | No |
| Scatter-gather RX | No |
| Software Configuration | Value |
|---|---|
| OS | QNX |
| TCP/IP stack | IO-PKT network stack |
| Host PC tool version | iperf |
On EVM QNX prompt:
iperf2 -s
Host PC commands::
iperf -c <evm_ip> -r
iperf -c <evm_ip> -d
| Test | Bandwidth (Mbps) | CPU Load (%) |
|---|---|---|
| TCP RX | 870 | 84 |
| TCP TX | 796 | 66 |
| TCP Bidirectional | RX/TX: 172/655 | 134 |
On EVM QNX prompt:
iperf2 -u -s
Host PC commands::
iperf -c <evm_ip> -u -l256 -b<bw> -r
where <bw> is 25M, 50M, 100M, etc
iperf -c <evm_ip> -u -l512 -b<bw> -r
where <bw> is 25M, 50M, 100M, etc
iperf -c <evm_ip> -u -b<bw> -r
where <bw> is 25M, 50M, 100M, etc
| Test Datagram Length = 256B | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) |
|---|---|---|---|
| UDP RX & TX (50M) | 49.7 & 52.4 | 14 & 23.5 | 1e+02 |
| UDP RX & TX (100M) | 97.9 & 105 | 31 & 23.5 | 1e+02 |
| UDP RX & TX (500M) | 6.67 & 129 | 48.5 & 22 | 1e+02 |
| UDP RX & TX (1000M) | 0.583 & 127 | 122 & 23 | 1e+02 |
| Test Datagram Length = 512B | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) |
|---|---|---|---|
| UDP RX + TX (50M) | 1.03 & 1.05 | 0 & 0 | 1e+02 |
| UDP RX & TX (100M) | 97.9 & 105 | 15.5 & 22.5 | 1e+02 |
| UDP RX & TX (500M) | 80.4 & 250 | 49 & 22.5 | 1e+02 |
| UDP RX & TX (1000M) | 15 & 251 | 48.5 & 22.5 | 1e+02 |
| Test Datagram Length = 1470B | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) |
|---|---|---|---|
| UDP RX & TX (50M) | 49.1 & 52.4 | 5 & 45 | 1e+02 |
| UDP RX & TX (100M) | 98.1 & 104 | 11.5 & 23.5 | 1e+02 |
| UDP RX & TX (500M) | 496 & 518 | 64 & 22 | 1e+02 |
| UDP RX & TX (1000M) | 250 & 648 | 81.5 & 22.5 | 1e+02 |