PSDK QNX Datasheets
IO-PKT CPSW ethernet driver datasheet

IO-PKT CPSW2G driver

Test Setup for QNX TI_J721S2_EVM_Board

Hardware Configuration Value
Processing Core A72
Core Frequency 2 GHz
Ethernet Interface Type RGMII at 1Gbps
Packet buffer memory DDR
Hardware checksum offload No
Scatter-gather TX No
Scatter-gather RX No
Software Configuration Value
OS QNX
TCP/IP stack IO-PKT network stack
Host PC tool version iperf

TCP Performance

On EVM QNX prompt:

iperf2 -s

Host PC commands::

iperf -c <evm_ip> -r

iperf -c <evm_ip> -d

Test Bandwidth (Mbps) CPU Load (%)
TCP RX 872 48.6
TCP TX 852 47.9
TCP Bidirectional RX=576, TX=493 48.1

UDP Performance

On EVM QNX prompt:

iperf2 -u -s

Host PC commands::

  • Test with datagram length of 256B::

iperf -c <evm_ip> -u -l256 -b<bw> -r

where <bw> is 25M, 50M, 100M, etc

  • Test with datagram length of 512B::

iperf -c <evm_ip> -u -l512 -b<bw> -r

where <bw> is 25M, 50M, 100M, etc

  • Test with datagram length of 1470B (max)::

iperf -c <evm_ip> -u -b<bw> -r

where <bw> is 25M, 50M, 100M, etc

Test Datagram Length = 256B Bandwidth (Mbps) CPU Load (%) Packet Loss (%)
UDP RX & TX (50M) 49.7 & 52.2 29 & 47 1e+02
UDP RX & TX (100M) 86.3 & 105 49.5 & 46 1e+02
UDP RX & TX (500M) 2.04 & 119 50 & 48.5 1e+02
UDP RX & TX (Auto) .121 & 117 50 & 49 1e+02
Test Datagram Length = 512B Bandwidth (Mbps) CPU Load (%) Packet Loss (%)
UDP RX + TX (50M) 49.7 & 51.7 19.5 & 47.5 1e+02
UDP RX & TX (100M) 98 & 105 29 & 45.5 1e+02
UDP RX & TX (500M) 54 & 230 50.5 & 48 1e+02
UDP RX & TX (Auto) 3.78 & 227 50 & 48 1e+02
Test Datagram Length = 1470B Bandwidth (Mbps) CPU Load (%) Packet Loss (%)
UDP RX & TX (50M) 49.1 & 52.4 6.5 & 47.5 1e+02
UDP RX & TX (100M) 98.1 & 105 14 & 45 1e+02
UDP RX & TX (500M) 365 & 524 51.5 & 48 1e+02
UDP RX & TX (Auto) 191 & 593 49 & 45.5 1e+02

Back To Top