![]() |
PSDK QNX Datasheets
|
| Hardware Configuration | Value ----------------— |
|---|---|
| Processing Core | A72 |
| Core Frequency | 2 GHz |
| Ethernet Interface Type | RGMII at 1Gbps |
| Packet buffer memory | DDR |
| Hardware checksum offload | No |
| Scatter-gather TX | No |
| Scatter-gather RX | No |
| Software Configuration | Value ----------------— |
|---|---|
| OS | QNX |
| TCP/IP stack | IO-PKT network stack |
| Host PC tool version | iperf3 |
On EVM QNX prompt:
iperf2 -s
Host PC commands::
iperf -c <evm_ip> -r
iperf -c <evm_ip> -d
| Test | Bandwidth (Mbps) | CPU Load (%) |
|---|---|---|
| TCP RX | 87.7 | 11 |
| TCP TX | 89 | 11 |
| TCP Bidirectional | RX=86.9 TX=63.3 | 14 |
On EVM QNX prompt:
iperf2 -u -s
Host PC commands::
iperf -c <evm_ip> -u -l256 -b<bw> -r
where <bw> is 25M, 50M, 100M, etc
iperf -c <evm_ip> -u -l512 -b<bw> -r
where <bw> is 25M, 50M, 100M, etc
iperf -c <evm_ip> -u -b<bw> -r
where <bw> is 25M, 50M, 100M, etc
| Test Datagram Length = 256B | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) |
|---|---|---|---|
| UDP RX (25M) | 24.5 | 39 | 1e+02 |
| UDP RX (50M) | 49.7 | 44 | 1e+02 |
| UDP RX (100M) | 73.3 | 45 | 1e+02 |
| UDP RX (Max) | 74,4 | 47 | 1e+02 |
| UDP TX (Max) | 74.7 | 47 | 0 |
| Test Datagram Length = 512B | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) |
|---|---|---|---|
| UDP RX (25M) | 24.5 | 40 | 1e+02 |
| UDP RX (50M) | 49.7 | 41 | 1e+02 |
| UDP RX (100M) | 82.2 | 45 | 1e+02 |
| UDP RX (Max) | 83.4 | 47 | 1e+02 |
| UDP TX (Max) | 82.4 | 47 | 0 |
| Test Datagram Length = 1470B | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) |
|---|---|---|---|
| UDP RX (25M) | 24.7 | 44 | 1e+02 |
| UDP RX (50M) | 50.3 | 45 | 1e+02 |
| UDP RX (100M) | 89.9 | 42 | 1e+02 |
| UDP RX (Max) | 95.5 | 54 | 1e+02 |
| UDP TX (Max) | 96.1 | 54 | 0 |