13.4. Release notes version 08.06.01¶
13.4.1. New in this Release¶
Supports Docker based Ubuntu 20.04 on top of Yocto-Dunfell
Supports Rpi style GPIO programming in Python and C++ (ti-gpio-py, ti-gpio-cpp)
Supports Robotics SDK 08.06.01 (please refer to Robotics SDK change log)
13.4.2. Fixed in this Release¶
None
13.4.3. Known Issues¶
EDGEAI_ROBOTICS-819 - tiovxisp element infrequently throws error while exiting edgeai-gst-apps
EDGEAI_ROBOTICS-648 - tiovxdlcolorconvert fails when the image height/2 is not an even number
EDGEAI_ROBOTICS-642 - Mosaic element hangs when both instances of MSC are used in multi-input multi-inference usecase
EDGEAI_ROBOTICS-640 - LDC introduces image format while working with 1936 x 1096 resolution
13.4.4. Software components¶
List of software components used in this version
Component |
Version |
---|---|
PSDKLA (filesystem, uboot) |
08.06.01.03 |
PSDKRA (firmware) |
08.06.01.03 |
Docker |
19.03.8-ce |
Ubuntu (Docker) |
20.04.LTS |
Python |
3.8 |
OpenCV |
4.1.0 |
GStreamer |
1.16.3 |
Cmake |
3.16.5 |
Ninja |
1.10.0 |
Meson |
0.53.2 |
Jupyterlab |
3.0.14 |
NeoAI - DLR |
1.10.0 |
Tensorflow |
TIDL_PSDK_8.6 |
TFLite-runtime |
TIDL_PSDK_8.6 |
ONNX-runtime |
TIDL_PSDK_8.6 |
PyYAML |
5.3.1 |
TI Model Zoo |
8.6.0 |
edgeai-app-stack |
8.6.1.0 |
edgeai-tidl-tools |
08_06_00_02 |