13.10. Release notes version 08.00.01¶
13.10.1. New in this Release¶
First release of edgeai-gst-apps integrated with edgeai-gst-plugins
Python and C++ apps updates with color-convert, multi-scaler and dl-pre-processing offload
Improved support for USB cameras, video streams and images
Support for CSI camera with integrated ISP (OV5640)
RTSP video stream support
Single input, multiple inference support
Multi input, multiple inference support
13.10.2. Fixed in this Release¶
ADASVISION-4607 - Running demo with CSI camera does not run for more than 4-8 frames
ADASVISION-4720 - Output video encode framerate incorrect it is hardcoded to 30fps
ADASVISION-4721 - Docker session restart required sometimes when demos exit abruptly with Ctrl+C
ADASVISION-4722 - Demo with video input does not loop continuously like image inputs
ADASVISION-4783 - Functional issues seen when more than 2 USB cameras are used
ADASVISION-4796 - Frame drop observed with video input
ADASVISION-4805 - Default etcher image size not sufficient for docker build and all model download
ADASVISION-4806 - Python based Multi-input, Multi-output demo stops after video stops
ADASVISION-4807 - Model name font size does not scale
ADASVISION-4840 - Docker setup behind proxy server failing
ADASVISION-4870 - Start NTP server to sync clock on board
ADASVISION-4889 - All test cases are failing with VX_ZONE_ERROR
ADASVISION-4890 - Documentation feedback from Field Team and 3P
ADASVISION-4907 - AppInit called multiple times in the C++ usecase
ADASVISION-4908 - Post processing of buffers happening in-place
ADASVISION-4909 - Ctrl-C not working with applications with Custom GST offload plugins
ADASVISION-4922 - ONNX RT Object detection models not working in 08 RC
ADASVISION-4944 - Getting VX_ZONE_ERRORS during app de-init
ADASVISION-4945 - Image input not working with tiovx plugins
ADASVISION-4946 - Multi Input, Multi Inference causing memory leak
ADASVISION-4949 - Error from init_script.sh upon login
ADASVISION-4969 - C++ Application hangs when Ctrl+C entered for video, Camera input
ADASVISION-4970 - Image input is not working on both Python and C++ apps
ADASVISION-4972 - VX_ZONE_ERROR observed in TVM-OD-5020-yolov3-mobv1-gluon-mxnet-416x416 model for video input
ADASVISION-4973 - Python Application hangs when Ctrl+C entered for some OD model with Video/RTSP/Camera input
ADASVISION-4974 - Python Application hangs when Ctrl+C entered for some segmentation models model with video input
ADASVISION-4977 - C++ apps output for multi-instance stutter issue
13.10.3. Known Issues¶
ADASVISION-4981 - GStreamer-CRITICAL error observed in logs, however demos run fine
ADASVISION-4979 - Demo apps hang if RTSP server is down
ADASVISION-4960 - Edge AI C++ apps do not run when building in debug mode
ADASVISION-4959 - Edge AI Demos do not run more than 4-5 hours
ADASVISION-4953 - Video looping does not work with v4l2 HW decoder plugin
ADASVISION-4943 - Edge AI: RPI camera cannot capture data correctly for 10 bit format
ADASVISION-4809 - Python and C++ apps cannot measure pre and post processing time accurately
ADASVISION-4794 - Application takes 10-15 seconds to come up in some cases
Note
Please also refer to edgeai-gst-plugins issues for more details on bugs filed on custom GStreamer plugins
13.10.4. Software components¶
List of software components used in this version
Componenet |
Version |
---|---|
PSDKLA (filesystem, uboot) |
08.00.01 |
PSDKRA (firmware) |
08.00.01 |
Docker |
19.03.8-ce |
Ubuntu (Docker) |
20.04.LTS |
Python |
3.8 |
OpenCV |
4.5.1 |
GStreamer |
1.16.2 |
Cmake |
3.16.3 |
Ninja |
1.10.0 |
Meson |
0.57.2 |
Jupyterlab |
3.0.14 |
NeoAI - DLR |
1.8.0 |
Tensorflow |
2.4 |
TFLite-runtime |
2.5.0 |
ONNX-runtime |
1.7.0 |
PyYAML |
5.4.1 |
TI Model Zoo |
8.0.0 |