3.2.2. Kernel Drivers
- 3.2.2.1. ADC
- 3.2.2.2. Audio
- 3.2.2.2.1. Introduction
- 3.2.2.2.2. Software Architecture
- 3.2.2.2.3. McASP Configuration
- 3.2.2.2.4. Generic commands and instructions
- 3.2.2.2.5. Board-specific instructions
- 3.2.2.2.6. Potential issues
- 3.2.2.2.7. Additional Information
- 3.2.2.3. CSI2RX
- 3.2.2.4. Crypto
- 3.2.2.5. MCAN
- 3.2.2.6. MCRC64
- 3.2.2.7. DSS
- 3.2.2.8. GPIO
- 3.2.2.9. I2C
- 3.2.2.10. CPSW Ethernet
- 3.2.2.10.3.1. CPSW2g Ethernet
- 3.2.2.11. PCIe Root Complex
- 3.2.2.12. PWM
- 3.2.2.13. OSPI/QSPI NOR/NAND
- 3.2.2.14. SERDES
- 3.2.2.15. SPI
- 3.2.2.16. NAND
- 3.2.2.17. MMCSD
- 3.2.2.17.1. Introduction
- 3.2.2.17.2. References
- 3.2.2.17.3. Features
- 3.2.2.17.4. Supported ultra high speed (UHS) modes
- 3.2.2.17.5. Driver configuration
- 3.2.2.17.6. MMC support in Linux
- 3.2.2.17.7. Steps for working around SD card issues in Linux
- 3.2.2.17.8. Listing MMC devices from Linux
- 3.2.2.17.9. Create partitions in eMMC UDA
- 3.2.2.17.10. Formatting eMMC partitions from Linux
- 3.2.2.17.11. Flash eMMC for MMCSD boot
- 3.2.2.18. DM TIMER
- 3.2.2.19. UART
- 3.2.2.20. UBIFS
- 3.2.2.21. USB
- 3.2.2.22. Voltage & Thermal Management (VTM)
- 3.2.2.23. E5010 JPEG Encoder
- 3.2.2.23.1. Introduction
- 3.2.2.23.2. Hardware Specification
- 3.2.2.23.3. Driver Architecture
- 3.2.2.23.4. Sample userspace programs for validating the hardware
- 3.2.2.23.5. Building the driver
- 3.2.2.23.6. Supported driver features
- 3.2.2.23.7. Buffer alignment requirements
- 3.2.2.23.8. Performance and Latency Benchmarking
- 3.2.2.23.9. Unsupported driver features
- 3.2.2.23.10. Acronyms Used in This Article