14.4. Release notes version 09.00.01¶
14.4.1. New in this Release¶
This is a patch release on top of 09_00_00, with following fixes
Fixed issue with multiple camera streaming over FPDLink
14.4.2. Fixed in this Release¶
None
14.4.3. Known Issues¶
EDGEAI_ROBOTICS-820 - EdgeAI Python Apps does not save output file in .mov or .mp4 format
14.4.4. Software components¶
List of software components used in this version
Component |
Version |
---|---|
Foundation Linux |
09.00.01.02 |
Python |
3.10.9 |
OpenCV |
4.5.5 |
GStreamer |
1.20.6 |
Cmake |
3.22.3 |
Ninja |
1.10.2 |
Meson |
0.61.2 |
NeoAI - DLR |
1.13.0 |
Tensorflow |
TIDL_PSDK_9.0 |
TFLite-runtime |
TIDL_PSDK_9.0 |
ONNX-runtime |
TIDL_PSDK_9.0 |
PyYAML |
6.0 |
TI Model Zoo |
9.0.0 |
edgeai-app-stack |
09_00_01_00 |
edgeai-tidl-tools |
09_00_00_00 |