11. Datasheet (Optiflow)¶
FPS : Effective framerate at which the application runs
Total time : Average time taken to process each frame, which includes pre-processing, inference and post-processing time
Inference time : Average time taken to infer each frame
CPU loading : Loading on different CPU cores present
DDR BW : DDR read and write BW used
HWA Loading : Loading on different Hardware accelerators present
Following are the latest performance numbers of the OpTIFlow demos:
11.1. Source : Video¶
![../../../_images/datasheet_optiflow_pipeline1.png](../../../_images/datasheet_optiflow_pipeline1.png)
Fig. 11.1 GStreamer based data-flow pipeline with video file input source and display output¶
Model |
FPS |
Inference time (ms) |
A72 Load (%) |
DDR Read BW (MB/s) |
DDR Write BW (MB/s) |
DDR Total BW (MB/s) |
C7x Load (%) |
MSC_0 (%) |
MSC_1 (%) |
VISS (%) |
---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6360-regNetx-200mf |
30 |
4.01 |
12.68 |
1029 |
466 |
1495 |
19.0 |
13.79 |
14.37 |
0 |
ONR-OD-8200-yolox-nano-lite-mmdet-coco-416x416 |
30 |
5.35 |
7.74 |
859 |
305 |
1164 |
16.0 |
8.68 |
7.90 |
0 |
TFL-CL-0000-mobileNetV1-mlperf |
30 |
2.41 |
11.87 |
882 |
461 |
1343 |
10.0 |
13.78 |
14.33 |
0 |
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320 |
30 |
6.59 |
7.83 |
990 |
274 |
1264 |
21.0 |
8.69 |
7.90 |
0 |
11.2. Source : CSI Camera with VISS (imx219)¶
![../../../_images/datasheet_optiflow_pipeline2.png](../../../_images/datasheet_optiflow_pipeline2.png)
Fig. 11.2 GStreamer based data-flow pipeline with IMX219 sensor, ISP and display¶
Model |
FPS |
Inference time (ms) |
A72 Load (%) |
DDR Read BW (MB/s) |
DDR Write BW (MB/s) |
DDR Total BW (MB/s) |
C7x Load (%) |
MSC_0 (%) |
MSC_1 (%) |
VISS (%) |
---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6360-regNetx-200mf |
30 |
4.12 |
5.06 |
881 |
323 |
1204 |
10.0 |
13.90 |
7.43 |
9.28 |
ONR-OD-8200-yolox-nano-lite-mmdet-coco-416x416 |
30 |
5.54 |
3.65 |
834 |
341 |
1175 |
13.0 |
13.92 |
8.13 |
9.27 |
TFL-CL-0000-mobileNetV1-mlperf |
30 |
2.52 |
5.28 |
816 |
319 |
1135 |
5.0 |
13.87 |
7.43 |
9.26 |
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320 |
30 |
6.78 |
3.41 |
936 |
316 |
1252 |
17.0 |
13.92 |
7.79 |
0 |