![]() |
TI Autonomous Driving Algorithms (TIADALG) Library User Guide
|
This file defines common data structures for all the modules. More...
#include <stdint.h>#include <stdlib.h>Go to the source code of this file.
Data Structures | |
| struct | tiadalg_buffer_context |
| struct | tiadalg_p3p_params |
| P3P solution parmaters. More... | |
Enumerations | |
| enum | e_tiadalg_data_type { TIADALG_DATA_TYPE_U08 = 0, TIADALG_DATA_TYPE_S08 = 1, TIADALG_DATA_TYPE_U16 = 2, TIADALG_DATA_TYPE_S16 = 3, TIADALG_DATA_TYPE_U32 = 4, TIADALG_DATA_TYPE_S32 = 5, TIADALG_DATA_TYPE_F32 = 6 } |
| Enumeration to indicate the data typ processing. In consistant with TIDL elementType. More... | |
| enum | e_tiadalg_color_conv_type { TIADALG_COLOR_CONV_NONE = 0, TIADALG_COLOR_CONV_YUV420_RGB = 1, TIADALG_COLOR_CONV_YUV420_BGR = 2, TIADALG_COLOR_CONV_RGBINTERLEAVE_BGR = 3, TIADALG_COLOR_CONV_RGBINTERLEAVE_RGB = 4, TIADALG_COLOR_CONV_RGB_YUV420 = 5, TIADALG_COLOR_CONV_BGR_YUV420 = 6 } |
| Enumeration to indicate various color conversion from input to output in preprocessing API. More... | |
| enum | e_tiadalg_return_type { TIADALG_PROCESS_SUCCESS = 0, TIADALG_IN_PRM_ERR = 1, TIADALG_IN_BUF_ERR = 2, TIADALG_OUT_BUF_ERR = 3, TIADALG_PROCESS_FAILURE = 4 } |
| Enumeration to indicate various return type from process. More... | |
This file defines common data structures for all the modules.
| enum e_tiadalg_data_type |
Enumeration to indicate various color conversion from input to output in preprocessing API.
|
|
| © Copyright 2018 Texas Instruments Incorporated. All rights reserved. |
| Document generated by doxygen 1.8.6 |