![]() |
Perception Tool Kit (PTK) API Guide
|
Stereo OG Map creation process - Grid Property struct.

Data Fields | |
| int8_t * | numClass |
| int16_t * | maxHeight |
| int16_t * | minHeight |
| uint8_t * | classId |
| int16_t * | count |
| int8_t* PTK_Alg_StereoOG_GridProp::numClass |
the number of classes that a grid has
| int16_t* PTK_Alg_StereoOG_GridProp::maxHeight |
Max height of points in a grid blonging to each class
| int16_t* PTK_Alg_StereoOG_GridProp::minHeight |
Min height of points in a grid blonging to each class
| uint8_t* PTK_Alg_StereoOG_GridProp::classId |
Class id of each class of points in a grid
| int16_t* PTK_Alg_StereoOG_GridProp::count |
the number of points beloning to each class ins a grid