![]() |
Perception Tool Kit (PTK) API Guide
|
Stereo PC creation process - camera Parameters.

Data Fields | |
| int32_t | camHeight |
| float | camRoll |
| float | camPitch |
| float | camYaw |
| float | sinPitch |
| float | cosPitch |
| int32_t | baseline |
| float | dcx |
| float | dcy |
| float | f |
| PTK_3D_Matrix | K |
| PTK_3D_Matrix | invK |
| int32_t PTK_Alg_StereoOG_CreatePCCamParams::camHeight |
Camera height from ground
| float PTK_Alg_StereoOG_CreatePCCamParams::camRoll |
Camera roll angle
| float PTK_Alg_StereoOG_CreatePCCamParams::camPitch |
Camera pitch angle
| float PTK_Alg_StereoOG_CreatePCCamParams::camYaw |
Camera yaw angle
| float PTK_Alg_StereoOG_CreatePCCamParams::sinPitch |
sine of camera pitch
| float PTK_Alg_StereoOG_CreatePCCamParams::cosPitch |
cosine of camera pitch
| int32_t PTK_Alg_StereoOG_CreatePCCamParams::baseline |
Baseline distance in mm between left and right cameras
| float PTK_Alg_StereoOG_CreatePCCamParams::dcx |
Horizontal distortion center
| float PTK_Alg_StereoOG_CreatePCCamParams::dcy |
Vertical distortion center
| float PTK_Alg_StereoOG_CreatePCCamParams::f |
Camera focal length
| PTK_3D_Matrix PTK_Alg_StereoOG_CreatePCCamParams::K |
Camera instrinsic parameters
| PTK_3D_Matrix PTK_Alg_StereoOG_CreatePCCamParams::invK |
Inverse of camera intrinsic parameters